Assortiments de Boulons en T Fortes

Eléments de Bridage

Inch
QUANTITY PART NO. FITS
TABLE
SLOTS
T-SLOT
BOLTS
(4) EACH
STUDS
(4)
FLANGE
NUTS
(6)
COUPLING
NUTS
(4)
HOLDER
(1)
CL-6-TSBK 3/8, 7/16, 1/2, 10mm, 12mm CL-6-TSB-1.50
CL-6-TSB-2.00
CL-6-TSB-2.50
CL-6-TSB-3.00
CL-6-TSB-4.00
CL-3/8-16x4.00-STUD CL-2-FN CL-1-CN CL-1-TNH
CL-8-TSBK 1/2, 9/16, 5/8, 14mm, 16mm CL-8-TSB-2.00
CL-8-TSB-3.00
CL-8-TSB-4.00
CL-8-TSB-5.00
CL-8-TSB-6.00
CL-1/2-13x5.00-STUD CL-3-FN CL-2-CN CL-2-TNH
CL-10-TSBK 5/8, 11/16, 3/4, 16mm, 18mm CL-10-TSB-3.00
CL-10-TSB-4.00
CL-10-TSB-5.00
CL-10-TSB-6.00
CL-10-TSB-8.00
CL-5/8-11x6.00-STUD CL-4-FN CL-3-CN CL-3-TNH
CL-12-TSBK 3/4, 13/16, 20mm, 22mm CL-12-TSB-3.00
CL-12-TSB-4.00
CL-12-TSB-5.00
CL-12-TSB-6.00
CL-12-TSB-8.00
CL-3/4-10x7.00-STUD CL-5-FN CL-4-CN CL-4-TNH