Product Catalog
Catalog Tools
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Cam Edge Clamps (Slotted Base)

Edge Clamps


QUANTITY PART NO. A
MOUNTING
SCREW
CLAMPING
DIRECTION
B C D E F G H K
MIN
K
MAX
L M N P MAXIMUM
HORIZONTAL
CLAMPING
FORCE
(lbs)
MAXIMUM
VERTICAL
CLAMPING
FORCE
(lbs)
CL-MF25-5611 5/16-18 or M8 Clockwise 5/32 1-1/8 3-15/16 1-5/8 7/16 15/16 3-1/2 7/8 1 1-1/4 3/4 2 1 750 50
CL-MF25-5612 5/16-18 or M8 CCW 5/32 1-1/8 3-15/16 1-5/8 7/16 15/16 3-1/2 7/8 1 1-1/4 3/4 2 1 750 50
CL-MF40-5611 1/2-13 or M12 Clockwise 7/32 1-9/16 5-3/4 2-1/2 5/8 1-1/2 6 1-5/16 1-1/2 1-7/8 1 2-15/16 2 1500 100
CL-MF40-5612 1/2-13 or M12 CCW 7/32 1-9/16 5-3/4 2-1/2 5/8 1-1/2 6 1-5/16 1-1/2 1-7/8 1 2-15/16 2 1500 100