Product Catalog
Catalog Tools
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Serrated Adjustable Edge Clamps (High Nose)

QUANTITY PART NO. MOUNTING
SCREW
SIZE
A B C G H J K L M Q
CL-1-SAC 5/16-18 or M8 2-3/32 5/8 1 1/4 9/32 7/16 1/4 1-9/16 5/32 1-1/2
CL-5-SAC 5/16-18 or M8 3-1/32 5/8 1 1-1/4 9/32 7/16 1/4 2-1/2 5/32 1-7/16
CL-15-SAC 3/8-16 or M10 3-3/32 5/8 1-1/4 13/16 3/8 7/16 1/4 2-15/32 3/16 1-13/16
CL-25-SAC 3/8-16 or M10 4-5/32 5/8 1-1/4 1-7/16 3/8 7/16 1/4 3-17/32 3/16 2
CL-35-SAC 3/8-16 or M10 5 5/8 1-1/4 2-1/8 3/8 7/16 1/4 4-3/8 3/16 1-29/32
CL-45-SAC 1/2-13 or M12 4-5/32 7/8 1-1/2 1-1/4 1/2 5/8 5/16 3-7/32 1/4 2-7/16
CL-55-SAC 1/2-13 or M12 5-21/32 7/8 1-1/2 2-1/8 1/2 5/8 5/16 4-23/32 1/4 2-11/16
CL-65-SAC 1/2-13 or M12 7-1/4 7/8 1-1/2 3 1/2 5/8 5/16 6-5/16 1/4 2-11/16
CL-75-SAC 5/8-11 or M16 5-7/16 1-1/4 1-3/4 1-3/8 5/8 3/4 5/16 4-15/32 5/16 3-1/4
CL-95-SAC 5/8-11 or M16 8-7/32 1-1/4 1-3/4 4 5/8 3/4 5/16 7-1/4 5/16 3
CL-105-SAC 3/4-10 or M20 5-7/16 1-1/4 1-3/4 1-3/8 3/4 3/4 5/16 4-15/32 5/16 3-1/4
CL-125-SAC 3/4-10 or M20 8-7/32 1-1/4 1-3/4 4 3/4 3/4 5/16 7-1/4 5/16 3