Product Catalog
Catalog Tools
Material
Steel Polyurethane
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Narrow No-Rebound Hammers (Steel Handle)

Hammers & Tools

Narrow head allows hammering in tight spots, and also makes storage easier in toolbox drawers. No-Rebound Hammers deliver full impact, about 50% greater than a standard hammer. The housing is filled with special steel pellets that transfer momentum to the impact point. Ideal for assembling machine parts without damage. Speeds up work while reducing fatigue. Allows better hammer control by absorbing the bounce. All-in-one steel housing and handle, with ergonomic rubber grip. Made in Germany.

Available in one size, with the following face width and weight:
          30mm (1.18") 1.6 lbs