Product Catalog
Catalog Tools
Material
Steel Nylon
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

No-Rebound Drop Hammers

Hammers & Tools

No-Rebound Drop Hammers provide the impact of a normal hammer even when access is restricted. No-Rebound Hammers deliver full impact, about 50% greater than a standard hammer. The housing is filled with special steel pellets that transfer momentum to the impact point. Ideal for assembling machine parts without damage. Speeds up work while reducing fatigue. Allows better hammer control by absorbing the bounce. Made in Germany.

Available in four sizes (face diameters), in the following weights:
          20mm (.78") 0.5 lbs
          30mm (1.18") 1.0 lbs
          40mm (1.57") 1.8 lbs
          50mm (1.96") 2.8 lbs

Select a Product Type