Maillets sans Rebond (Manche d'Acier)

Eléments de Bridage


QUANTITY PART NO. FACE
DIA
WEIGHT
(lbs)
OVERALL
LENGTH
HEAD
LENGTH
CL-3377-030-NRH 30mm (1.18) 1.3 11.38 4.32
CL-3377-040-NRH 40mm (1.57) 1.9 11.77 4.51
CL-3377-050-NRH 50mm (1.96) 2.6 12.17 4.71
CL-3377-060-NRH 60mm (2.36) 3.9 12.76 5.69
Replacement Inserts (2 Required)
QUANTITY PART NO. FITS HAMMER QUANTITY
REQUIRED
CL-3508-030-NRHI CL-3377-030-NRH 2
CL-3508-040-NRHI CL-3377-040-NRH 2
CL-3508-050-NRHI CL-3377-050-NRH 2
CL-3508-060-NRHI CL-3377-060-NRH 2