Mandrins de Serrage et Centrage

Eléments de Bridage


QUANTITY PART NO. A
DIA
BEFORE
MACHINING
B
DIA
C D F G
DIA
P
DIA
R S
THREAD
T U V W
FLAT-
HEAD
SOCKET
SCREWS
CL-8-IDC .500 1.170 .86 .63 .57 .24 .825 4 #8-32 .230 .29 7/64 #6-32
CL-9-IDC .560 1.240 .99 .76 .58 .36 .910 4 1/4-20 .230 .53 3/16 #6-32
CL-13-IDC .813 1.476 1.00 .77 .59 .43 1.140 6 5/16-18 .230 .60 1/4 #6-32
CL-18-IDC 1.125 1.968 1.14 .90 .69 .57 1.550 6 3/8-16 .245 .77 5/16 #8-32
CL-22-IDC 1.390 2.205 1.25 1.00 .81 .70 1.790 6 1/2-13 .250 .78 3/8 #8-32
CL-27-IDC 1.688 2.736 1.56 1.25 1.06 .87 2.200 6 5/8-11 .310 .84 1/2 #10-32
CL-33-IDC 2.063 2.972 1.56 1.25 1.06 .87 2.515 6 5/8-11 .310 .85 1/2 #10-32
Technical Information
QUANTITY PART NO. A
DIA
BEFORE
MACHINING
A
DIA
MINIMUM
AFTER
MACHINING
DIAMETER
EXPANSION
RANGE
RECOMMENDED
TORQUE
(ft-lbs)
RADIAL
HOLDING
FORCE
(lbs)
CL-8-IDC .500 .260 .006 3.6 950
CL-9-IDC .560 .370 .008 13 1900
CL-13-IDC .813 .440 .010 28 2500
CL-18-IDC 1.125 .580 .014 49 4500
CL-22-IDC 1.390 .710 .017 120 5900
CL-27-IDC 1.688 .910 .020 224 10000
CL-33-IDC 2.063 .910 .025 224 10000