Écrous de Rallonge

Eléments de Bridage

Inch
QUANTITY PART NO. A
THREAD
B C
CL-0-CN 1/4-20 1/2 5/8
CL-00-CN 5/16-18 9/16 7/8
CL-1-CN 3/8-16 11/16 1
CL-2-CN 1/2-13 7/8 1-1/4
CL-3-CN 5/8-11 1-1/16 1-5/8
CL-4-CN 3/4-10 1-1/4 1-7/8
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
CLM-8-CN M8 1.25 13 20
CLM-10-CN M10 1.5 17 25
CLM-16-CN M16 2 24 40
CLM-20-CN M20 2.5 30 50