Product Catalog
Catalog Tools
Material
Steel Rubber
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Shark Clamps (Straight Handle)

Clamping Hardware

QUANTITY PART NO. MAXIMUM
OPENING
A B C D E F L MAXIMUM
CLAMPING
FORCE
(lbs)
CL-501-SHRK 5 5.50 2.64 4.40 1.12 1.00 1.75 11.00 200
CL-651-SHRK 6-1/2 6.00 3.15 5.30 1.12 1.00 1.75 12.50 200
Optional No-Mar Pads (Set of 4)
QUANTITY PART NO. FITS SHARK CLAMPS
CL-1-SHRK-P-SETOF4 CL-501-SHRK
CL-651-SHRK