Serres á Requin (Poignée T)

Eléments de Bridage

QUANTITY PART NO. MAXIMUM
OPENING
A B C D E F L MAXIMUM
CLAMPING
FORCE
(lbs)
CL-500-SHRK 5 5.50 2.64 4.40 1.12 1.00 1.75 8.00 1000
CL-650-SHRK 6-1/2 6.00 3.15 5.30 1.12 1.00 1.75 9.00 1000
Optional No-Mar Pads (Set of 4)
QUANTITY PART NO. FITS SHARK CLAMPS
CL-1-SHRK-P-SETOF4 CL-501-SHRK
CL-651-SHRK