Blocs de Montage pour Crochets de Bridage

Eléments de Bridage

Inch
QUANTITY PART NO. MODULAR
SYSTEM
SIZE
A
THREAD
B
DIA
C D E F G
MOUNTING
SCREWS
H J K L M N P Q
CL-MF25-5801 MINI 5/16-18 .7500 2-1/2 1-1/4 2 1/2 5/16-18 or M8 2-1/2 5/8 1/2 3/4 29/32 1-5/16 1-7/8 1/4
CL-MF40-5801 STANDARD 1/2-13 1.0000 2-3/4 2 2 1 1/2-13 or M12 3-3/4 1 3/4 1 1-5/32 1-7/8 2-3/4 3/8
CL-MF50-5801 HEAVY 5/8-11 1.2500 5 2 4 1 5/8-11 or M16 3-3/4 1 1 1-1/4 1-5/32 2-1/4 2-3/4 1/2
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
DIA
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
MOUNTING
SCREWS
H
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
P
(mm)
Q
(mm)
CL-MF08-5801 M8 1.25 18 50 25.5 38 12 M6 or 1/4-20 64 14 14 18 23 25 48 6.5
CL-MF12-5801 M12 1.75 25 75 38 55 16.5 M10 or 3/8-16 92 20 20 24 29.5 35 67 9
CL-MF16-5801 M16 2 32 88 44.5 65 19.5 M12 or 1/2-13 112 24 24 32 29.5 45 87 10