Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hook Clamps

Swing Clamps

Hook Clamp – Standard Arm Socket Head 
Inch
QUANTITY PART NO. THREAD
SIZE
A B
DIA
+0/-.0012
C D E F G H J MAXIMUM
ALLOWABLE
TORQUE
(ft-lbs)
MAXIMUM
CLAMPING
FORCE
(lbs)
CL-11-CAC 5/16-18 .75 .7500 .91 .46 .87 .65 .88 5/16-18 x 2.00 .06 22 2200
CL-21-CAC 1/2-13 1.00 1.0000 1.54 .70 1.30 1.17 1.01 1/2-13 x 3.00 .25 34 2700
CL-31-CAC 5/8-11 1.25 1.2500 1.54 .81 1.44 1.26 1.02 5/8-11 x 3.25 .51 59 3700
Hook Clamp – Standard Arm (Socket Head)
Metric
QUANTITY PART NO. THREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
DIA
+0/-.03
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
MAXIMUM
ALLOWABLE
TORQUE
(Nm)
MAXIMUM
CLAMPING
FORCE
(N)
CLM-11-CAC M8 1.25 19.1 18 23.1 11.8 22.2 16.4 21.5 M8 x 50 1.6 30 10000
CLM-21-CAC M12 1.75 25.4 25 39.1 17.8 33 29.6 24.5 M12 x 75 5.6 46 12000
CLM-31-CAC M16 2.00 31.8 30 39 20.7 36.5 32 28.3 M16 x 85 13 80 16000
Hook Clamps - Long Arm (Socket Head)
Inch
QUANTITY PART NO. THREAD
SIZE
A B
DIA
+0/-.0012
C D E F G H J MAXIMUM
ALLOWABLE
TORQUE
(ft-lbs)
MAXIMUM
CLAMPING
FORCE
(lbs)
CL-12-CAC 5/16-18 1.19 .7500 .91 .46 .87 .38 .88 5/16-18 x 2.00 .06 22 2200
CL-22-CAC 1/2-13 2.37 1.0000 1.54 .70 1.30 .69 1.01 1/2-13 x 3.00 .25 34 2700
CL-32-CAC 5/8-11 2.37 1.2500 1.54 .81 1.44 .87 1.02 5/8-11 x 3.25 .51 59 3700
Hook Clamps - Long Arm (Socket Head)
Metric
QUANTITY PART NO. THREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
DIA
+0/-.03
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
MAXIMUM
ALLOWABLE
TORQUE
(Nm)
MAXIMUM
CLAMPING
FORCE
(N)
CLM-12-CAC M8 1.25 30.3 18 23.1 11.8 22.2 9.7 21.5 M8 x 50 1.6 30 10000
CLM-22-CAC M12 1.75 60.3 25 39.1 17.8 33 17.5 24.5 M12 x 75 5.6 46 12000
CLM-32-CAC M16 2.00 60.3 30 39 20.7 36.5 22.2 28.3 M16 x 85 13 80 16000
Hook Clamps – Tapped Long Arm (Socket Head)
Inch
QUANTITY PART NO. THREAD
SIZE
A B
DIA
+0/-.0012
C D E F G H J K MAXIMUM
ALLOWABLE
TORQUE
(ft-lbs)
MAXIMUM
CLAMPING
FORCE
(lbs)
CL-13-CAC 5/16-18 1.19 .7500 .91 .46 .87 .38 .88 5/16-18 x 2.00 .06 .94 22 2200
CL-23-CAC 1/2-13 2.37 1.0000 1.54 .70 1.30 .69 1.01 1/2-13 x 3.00 .25 1.81 34 2700
CL-33-CAC 5/8-11 2.37 1.2500 1.54 .81 1.44 .87 1.02 5/8-11 x 3.25 .51 1.81 59 3700
Hook Clamps - Tapped Long Arm (Socket Head)
Metric
QUANTITY PART NO. THREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
DIA
+0/-.03
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
MAXIMUM
ALLOWABLE
TORQUE
(Nm)
MAXIMUM
CLAMPING
FORCE
(N)
CLM-13-CAC M8 1.25 30.3 18 23.1 11.8 22.2 9.7 21.5 M8 x 50 1.6 23.9 30 10000
CLM-23-CAC M12 1.75 60.3 25 39.1 17.8 33 17.5 24.5 M12 x 75 5.6 46 46 12000
CLM-33-CAC M16 2.00 60.3 30 39 20.7 36.5 22.2 28.3 M16 x 85 13 46 80 16000