Crochets de Bridage – Bras Standard (Écrou Hexagonal et Goujon)

Eléments de Bridage

Inch
QUANTITY PART NO. THREAD
SIZE
A B C D
CLAMPING
RANGE
E F
DIA
H
DIA
J K L M
CL-1-CA 5/16-18 .67 .08 .94 .25 .56 .625 .80 .40 1.14 .30 .06
CL-2-CA 1/2-13 .92 .12 1.63 .50 .63 .875 1.08 .50 1.19 .48 .08
CL-3-CA 5/8-11 1.30 .18 1.83 .70 .91 1.125 1.38 .75 1.57 .61 .09
Metric
QUANTITY PART NO. THREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
(mm)
D
CLAMPING
RANGE
(mm)
E
(mm)
F
DIA
NOMINAL
F
DIA
ACTUAL
(mm)
H
DIA
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
CLM-1-CA M8 1.25 17 2 24 6.5 14 5/8" 15.88 20.5 10 17.5 8 1.5
CLM-2-CA M12 1.75 23.5 3 41.5 12.5 16 7/8" 22.22 27.5 12.5 26 12 2
CLM-3-CA M16 2 33 4.5 46.5 18 23 1-1/8" 28.58 35 19 38 16 2