Brides Tournantes à Vis (Poteau de Montage Écrou à Croisillon à Vis)

Eléments de Bridage

Inch
QUANTITY PART NO. D
THREAD
SIZE
A B C
DIA
NOMINAL
C
DIA
ACTUAL
E F G H
DIA
J K L N Q
THREAD
S U
DIA
V
DIA
W V Z
CL-1-SWA-1 5/16-18 1-1/2 .80 9/16 .563 .69 3/4 2.45 1/2 1-3/4 5/32 3/8 .68 5/16-18 .16 11/16 15/16 3/4 .11 .80
CL-4-SWA-1 1/2-13 2 1.18 7/8 .875 1.50 1-1/8 3.88 3/4 2-1/8 3/16 11/16 .99 1/2-13 .19 1 1-5/16 1-1/8 .15 .67
CL-5-SWA-1 1/2-13 2-1/2 1.18 7/8 .875 1.50 1-1/8 3.88 3/4 2-1/8 3/16 11/16 .99 1/2-13 .19 1 1-5/16 1-1/8 .15 .67
CL-2-SWA-1 5/8-11 3 1.55 1-1/8 1.125 1.59 1-5/16 4.56 15/16 2-3/4 7/32 13/16 1.33 5/8-11 .22 1-5/16 1-3/4 1-1/2 .18 .74
CL-3-SWA-1 5/8-11 4 1.55 1-1/8 1.125 1.59 1-5/16 4.56 15/16 2-3/4 7/32 13/16 1.33 5/8-11 .22 1-5/16 1-3/4 1-1/2 .18 .74
Metric
QUANTITY PART NO. D
THREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
DIA
(mm)
E
(mm)
F
(mm)
G
(mm)
H
DIA
(mm)
J
(mm)
K
(mm)
L
(mm)
N
(mm)
Q
THREAD
S
(mm)
U
DIA
(mm)
V
DIA
(mm)
W
(mm)
Y
(mm)
Z
(mm)
CLM-1-SWA-1 M8 1.25 38 20.5 14 17.5 19 62 12.5 44.5 4 10 17.5 5/16-18 4 17.5 24 19 2.5 24
CLM-4-SWA-1 M12 1.75 51 30 22 38 28.5 98.5 19 54 5 17 25 1/2-13 5 25.5 33.5 28.5 3.5 25.5
CLM-5-SWA-1 M12 1.75 64 30 22 38 28.5 98.5 19 54 5 17 25 1/2-13 5 25.5 33.5 28.5 3.5 25.5
CLM-2-SWA-1 M16 2 76 39.5 28 40 33.5 116 24 70 5.5 21 34 5/8-11 5.5 33.5 44.5 38 4 17
CLM-3-SWA-1 M16 2 102 39.5 28 40 33.5 116 24 70 5.5 21 34 5/8-11 5.5 33.5 44.5 38 4 17