Douiles de Percage de Perceuse à Air – Type de réfrigérant (22000 Série)

Douilles de Percage

Coolant-type air-feed-drill bushings are manufactured to order. To request a quotation, use the basic part number below and add the desired ID drill size (as a 4-place decimal inch). Example: A-12101-.1875( A-12101 with .1875" ID)

Complete Adaptor-Tip Assembly (7/16" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
A-12101 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3/8
A-12102 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1/2
A-12103 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 5/8
A-12104 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3/4
A-12105 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 7/8
A-12106 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1
A-12108 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-1/8
A-12110 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-1/4
A-12111 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-3/8
A-12113 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-1/2
A-12114 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-5/8
A-12115 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-3/4
A-12116 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-7/8
A-12118 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2
A-12119 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-1/8
A-12120 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-1/4
A-12121 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-3/8
A-12122 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-1/2
A-12124 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-3/4
A-12125 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3
A-12126 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3-1/4
A-12127 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3-1/2
A-12128 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3-3/4
A-12129 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 4
A-12130 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 5
A-12131 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 6
Complete Adaptor-Tip Assembly (1/2" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
A-12202 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1/2
A-12203 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 5/8
A-12204 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3/4
A-12205 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 7/8
A-12206 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1
A-12208 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-1/8
A-12210 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-1/4
A-12211 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-3/8
A-12213 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-1/2
A-12214 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-5/8
A-12215 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-3/4
A-12216 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-7/8
A-12218 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2
A-12219 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-1/8
A-12220 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-1/4
A-12221 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-3/8
A-12222 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-1/2
A-12224 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-3/4
A-12225 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3
A-12226 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3-1/4
A-12227 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3-1/2
A-12228 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3-3/4
A-12229 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 4
A-12230 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 5
A-12231 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 6
Complete Adaptor-Tip Assembly (9/16" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
A-12303 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 5/8
A-12304 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 3/4
A-12305 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 7/8
A-12306 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 1
A-12308 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 1-1/8
A-12310 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 1-1/4
A-12311 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 1-3/8
A-12313 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 1-1/2
A-12314 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 1-5/8
A-12315 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 1-3/4
A-12316 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 1-7/8
A-12318 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 2
A-12319 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 2-1/8
A-12320 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 2-1/4
A-12321 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 2-3/8
A-12322 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 2-1/2
A-12324 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 2-3/4
A-12325 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 3
A-12326 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 3-1/4
A-12327 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 3-1/2
A-12328 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 3-3/4
A-12329 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 4
A-12330 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 5
A-12331 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 6
Complete Adaptor-Tip Assembly (5/8" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
A-12401 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 3/8
A-12402 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1/2
A-12403 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 5/8
A-12404 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 3/4
A-12405 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 7/8
A-12406 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1
A-12408 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1-1/8
A-12409 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1-3/16
A-12410 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1-1/4
A-12411 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1-3/8
A-12413 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1-1/2
A-12414 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1-5/8
A-12415 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1-3/4
A-12416 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1-7/8
A-12418 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 2
A-12419 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 2-1/8
A-12420 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 2-1/4
A-12421 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 2-3/8
A-12422 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 2-1/2
A-12424 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 2-3/4
A-12425 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 3
A-12426 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 3-1/4
A-12427 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 3-1/2
A-12428 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 3-3/4
A-12429 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 4
A-12430 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 5
A-12431 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 6
Complete Adaptor-Tip Assembly (3/4" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
A-12504 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3/4
A-12505 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 7/8
A-12506 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1
A-12508 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-1/8
A-12510 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-1/4
A-12511 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-3/8
A-12513 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-1/2
A-12514 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-5/8
A-12515 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-3/4
A-12516 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-7/8
A-12518 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2
A-12519 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-1/8
A-12520 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-1/4
A-12521 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-3/8
A-12522 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-1/2
A-12524 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-3/4
A-12525 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3
A-12526 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3-1/4
A-12527 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3-1/2
A-12528 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3-3/4
A-12529 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 4
A-12530 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 5
A-12531 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 6
Shank Only (7/16" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
12101 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3/8
12102 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1/2
12103 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 5/8
12104 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3/4
12105 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 7/8
12106 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1
12108 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-1/8
12110 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-1/4
12111 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-3/8
12113 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-1/2
12114 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-5/8
12115 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-3/4
12116 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-7/8
12118 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2
12119 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-1/8
12120 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-1/4
12121 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-3/8
12122 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-1/2
12124 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-3/4
12125 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3
12126 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3-1/4
12127 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3-1/2
12128 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3-3/4
12129 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 4
12130 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 5
12131 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 6
Shank Only (1/2" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
12202 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1/2
12203 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 5/8
12204 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3/4
12205 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 7/8
12206 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1
12208 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-1/8
12210 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-1/4
12211 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-3/8
12213 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-1/2
12214 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-5/8
12215 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-3/4
12216 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-7/8
12218 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2
12219 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-1/8
12220 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-1/4
12221 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-3/8
12222 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-1/2
12224 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-3/4
12225 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3
12226 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3-1/4
12227 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3-1/2
12228 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3-3/4
12229 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 4
12230 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 5
12231 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 6
Shank Only (9/16" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
12303 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 5/8
12304 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 3/4
12305 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 7/8
12306 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 1
12308 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 1-1/8
12310 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 1-1/4
12311 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 1-3/8
12313 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 1-1/2
12314 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 1-5/8
12315 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 1-3/4
12316 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 1-7/8
12318 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 2
12319 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 2-1/8
12320 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 2-1/4
12321 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 2-3/8
12322 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 2-1/2
12324 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 2-3/4
12325 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 3
12326 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 3-1/4
12327 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 3-1/2
12328 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 3-3/4
12329 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 4
12330 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 5
12331 .1875-.4062 3/16-13/32, #12-Y, 4.80-10.20mm 9/16 6
Shank Only (5/8" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
12401 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 3/8
12402 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1/2
12403 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 5/8
12404 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 3/4
12405 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 7/8
12406 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1
12408 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1-1/8
12409 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1-3/16
12410 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1-1/4
12411 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1-3/8
12413 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1-1/2
12414 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1-5/8
12415 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1-3/4
12416 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 1-7/8
12418 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 2
12419 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 2-1/8
12420 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 2-1/4
12421 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 2-3/8
12422 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 2-1/2
12424 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 2-3/4
12425 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 3
12426 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 3-1/4
12427 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 3-1/2
12428 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 3-3/4
12429 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 4
12430 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 5
12431 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 5/8 6
Shank Only (3/4" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
12504 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3/4
12505 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 7/8
12506 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1
12508 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-1/8
12510 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-1/4
12511 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-3/8
12513 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-1/2
12514 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-5/8
12515 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-3/4
12516 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-7/8
12518 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2
12519 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-1/8
12520 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-1/4
12521 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-3/8
12522 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-1/2
12524 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-3/4
12525 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3
12526 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3-1/4
12527 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3-1/2
12528 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3-3/4
12529 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 4
12530 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 5
12531 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 6
Collar Only
QUANTITY PART NO. SHANK OD
22000 7/16, 1/2, 9/16, 5/8, 3/4