Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Diamond-Knurl Un-A-Lok® Liner Bushings – Metric (ULDM)

Drill Bushings

QUANTITY PART NO. ID OD LENGTH E F DIA G
ULDM-12-10 8mm 12mm 10mm 9.5mm 15mm 3mm
ULDM-12-16 8mm 12mm 16mm 9.5mm 15mm 3mm
ULDM-15-12 10mm 15mm 12mm 11mm 18mm 3mm
ULDM-15-20 10mm 15mm 20mm 11mm 18mm 3mm
ULDM-15-25 10mm 15mm 25mm 11mm 18mm 3mm
ULDM-18-12 12mm 18mm 12mm 13mm 22mm 4mm
ULDM-18-20 12mm 18mm 20mm 13mm 22mm 4mm
ULDM-18-25 12mm 18mm 25mm 13mm 22mm 4mm
ULDM-22-16 15mm 22mm 16mm 15.5mm 26mm 4mm
ULDM-22-28 15mm 22mm 28mm 15.5mm 26mm 4mm
ULDM-22-36 15mm 22mm 36mm 15.5mm 26mm 4mm
ULDM-26-16 18mm 26mm 16mm 17.5mm 30mm 4mm
ULDM-26-28 18mm 26mm 28mm 17.5mm 30mm 4mm
ULDM-26-36 18mm 26mm 36mm 17.5mm 30mm 4mm