Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Lockscrews (LS)

Drill Bushings

Standard Mounting
Sold in packs of 5 Lockscrews
QUANTITY PART NO. A B
DIA
C
DIA
E F THREAD
LS-0-PACKOF5 7/16 3/16 5/16 3/16 .105 / .100 #8-32
LS-1-PACKOF5 5/8 3/8 5/8 1/4 .138 / .132 5/16-18
LS-2-PACKOF5 7/8 3/8 5/8 3/8 .200 / .194 5/16-18
LS-3-PACKOF5 1 7/16 3/4 3/8 .200 / .194 3/8-16
LS-4-PACKOF5 1-1/16 7/16 3/4 7/16 .231 / .225 3/8-16
LS-5-PACKOF5 1-1/8 7/16 3/4 1/2 .263 / .257 3/8-16
Standard Mounting − Thinwall Series
Sold in packs of 5 Lockscrews
QUANTITY PART NO. A B
DIA
C
DIA
E F THREAD
TW-1-PACKOF5 7/16 3/16 5/16 3/16 .105 / .100 #8-32
TW-2-PACKOF5 1/2 1/4 3/8 1/4 .138 / .132 #10-32
TW-3-PACKOF5 11/16 1/4 7/16 3/8 .200 / .194 #10-32
TW-4-PACKOF5 7/8 3/8 9/16 1/2 .263 / .257 5/16-18
TW-5-PACKOF5 1 3/8 5/8 5/8 .325 / .319 5/16-18
TW-7-PACKOF5 3/4 3/8 5/8 3/8 .200 / .194 5/16-18

Products Related to