Douilles de Percage Glissantes/Fixes Amovibles – Carbure (SFC)

Douilles de Percage

SFC bushings are manufactured to order. To request a quotation, use the basic part number below and add the desired ID drill size (as a 4-place decimal inch). Example: SFC-20-5-.0520 (SFC-20-5 with .0520" ID)

5/16" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J L M R LOCK SCREW
SFC-20-5 .0520-.1562 1/16-5/32, #55-#23, 1.35-3.90mm 5/16 5/16 35/64 1/4 1/8 11/64 65° 5/8 1/2 LS-1
RC-01
RK-01
RK-10
SFC-20-8 .0520-.1562 1/16-5/32, #55-#23, 1.35-3.90mm 5/16 1/2 35/64 1/4 1/8 11/64 65° 5/8 1/2 LS-1
RC-01
RK-01
RK-10
SFC-20-12 .0520-.1562 1/16-5/32, #55-#23, 1.35-3.90mm 5/16 3/4 35/64 1/4 1/8 11/64 65° 5/8 1/2 LS-1
RC-01
RK-01
RK-10
SFC-20-16 .0520-.1562 1/16-5/32, #55-#23, 1.35-3.90mm 5/16 1 35/64 1/4 1/8 11/64 65° 5/8 1/2 LS-1
RC-01
RK-01
RK-10
1/2" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J L M R LOCK SCREW
SFC-32-5 .1406-.3438 9/64-11/32, #27-R, 3.60-8.70mm 1/2 5/16 51/64 1/4 1/8 19/64 65° 3/4 5/8 LS-1
RC-01
RK-01
RK-10
SFC-32-8 .1406-.3438 9/64-11/32, #27-R, 3.60-8.70mm 1/2 1/2 51/64 1/4 1/8 19/64 65° 3/4 5/8 LS-1
RC-01
RK-01
RK-10
SFC-32-12 .1406-.3438 9/64-11/32, #27-R, 3.60-8.70mm 1/2 3/4 51/64 1/4 1/8 19/64 65° 3/4 5/8 LS-1
RC-01
RK-01
RK-10
SFC-32-16 .1406-.3438 9/64-11/32, #27-R, 3.60-8.70mm 1/2 1 51/64 1/4 1/8 19/64 65° 3/4 5/8 LS-1
RC-01
RK-01
RK-10
SFC-32-22 .1406-.3438 9/64-11/32, #27-R, 3.60-8.70mm 1/2 1-3/8 51/64 1/4 1/8 19/64 65° 3/4 5/8 LS-1
RC-01
RK-01
RK-10
3/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J L M R LOCK SCREW
SFC-48-8 .2812-.5312 9/32-17/32, 7.20-13.00mm 3/4 1/2 1-3/64 1/4 1/8 27/64 50° 7/8 3/4 LS-1
RC-01
RK-01
RK-10
SFC-48-12 .2812-.5312 9/32-17/32, 7.20-13.00mm 3/4 3/4 1-3/64 1/4 1/8 27/64 50° 7/8 3/4 LS-1
RC-01
RK-01
RK-10
SFC-48-16 .2812-.5312 9/32-17/32, 7.20-13.00mm 3/4 1 1-3/64 1/4 1/8 27/64 50° 7/8 3/4 LS-1
RC-01
RK-01
RK-10
SFC-48-22 .2812-.5312 9/32-17/32, 7.20-13.00mm 3/4 1-3/8 1-3/64 1/4 1/8 27/64 50° 7/8 3/4 LS-1
RC-01
RK-01
RK-10
1" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J L M R LOCK SCREW
SFC-64-8 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 1/2 1-27/64 3/8 3/16 19/32 35° 1-7/64 59/64 LS-2
RC-02
RK-02
RK-12
SFC-64-12 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 3/4 1-27/64 3/8 3/16 19/32 35° 1-7/64 59/64 LS-2
RC-02
RK-02
RK-12
SFC-64-16 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 1 1-27/64 3/8 3/16 19/32 35° 1-7/64 59/64 LS-2
RC-02
RK-02
RK-12
SFC-64-22 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 1-3/8 1-27/64 3/8 3/16 19/32 35° 1-7/64 59/64 LS-2
RC-02
RK-02
RK-12
SFC-64-28 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 1-3/4 1-27/64 3/8 3/16 19/32 35° 1-7/64 59/64 LS-2
RC-02
RK-02
RK-12
1-3/8" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J L M R LOCK SCREW
SFC-88-12 .7188-1.0312 23/32 - 1-1/32, 18.50-27.00mm 1-3/8 3/4 1-51/64 3/8 3/16 25/32 30° 1-19/64 1-7/64 LS-2
RC-02
RK-02
RK-12
SFC-88-16 .7188-1.0312 23/32 - 1-1/32, 18.50-27.00mm 1-3/8 1 1-51/64 3/8 3/16 25/32 30° 1-19/64 1-7/64 LS-2
RC-02
RK-02
RK-12
SFC-88-22 .7188-1.0312 23/32 - 1-1/32, 18.50-27.00mm 1-3/8 1-3/8 1-51/64 3/8 3/16 25/32 30° 1-19/64 1-7/64 LS-2
RC-02
RK-02
RK-12
SFC-88-28 .7188-1.0312 23/32 - 1-1/32, 18.50-27.00mm 1-3/8 1-3/4 1-51/64 3/8 3/16 25/32 30° 1-19/64 1-7/64 LS-2
RC-02
RK-02
RK-12
SFC-88-34 .7188-1.0312 23/32 - 1-1/32, 18.50-27.00mm 1-3/8 2-1/8 1-51/64 3/8 3/16 25/32 30° 1-19/64 1-7/64 LS-2
RC-02
RK-02
RK-12
SFC-88-40 .7188-1.0312 23/32 - 1-1/32, 18.50-27.00mm 1-3/8 2-1/2 1-51/64 3/8 3/16 25/32 30° 1-19/64 1-7/64 LS-2
RC-02
RK-02
RK-12
1-3/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J L M R LOCK SCREW
SFC-112-16 .9688-1.4062 31/32 - 1-13/32, 25.00-35.00mm 1-3/4 1 2-19/64 3/8 3/16 1 30° 1-41/64 1-25/64 LS-3
RC-03
RK-03
RK-14
SFC-112-22 .9688-1.4062 31/32 - 1-13/32, 25.00-35.00mm 1-3/4 1-3/8 2-19/64 3/8 3/16 1 30° 1-41/64 1-25/64 LS-3
RC-03
RK-03
RK-14
SFC-112-28 .9688-1.4062 31/32 - 1-13/32, 25.00-35.00mm 1-3/4 1-3/4 2-19/64 3/8 3/16 1 30° 1-41/64 1-25/64 LS-3
RC-03
RK-03
RK-14
SFC-112-34 .9688-1.4062 31/32 - 1-13/32, 25.00-35.00mm 1-3/4 2-1/8 2-19/64 3/8 3/16 1 30° 1-41/64 1-25/64 LS-3
RC-03
RK-03
RK-14
SFC-112-40 .9688-1.4062 31/32 - 1-13/32, 25.00-35.00mm 1-3/4 2-1/2 2-19/64 3/8 3/16 1 30° 1-41/64 1-25/64 LS-3
RC-03
RK-03
RK-14
SFC-112-48 .9688-1.4062 31/32 - 1-13/32, 25.00-35.00mm 1-3/4 3 2-19/64 3/8 3/16 1 30° 1-41/64 1-25/64 LS-3
RC-03
RK-03
RK-14
2-1/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J L M R LOCK SCREW
SFC-144-16 1.3438-1.7812 1-11/32 - 1-25/32, 35.00-45.00mm 2-1/4 1 2-51/64 3/8 3/16 1-1/4 25° 1-57/64 1-41/64 LS-3
RC-03
RK-03
RK-14
SFC-144-22 1.3438-1.7812 1-11/32 - 1-25/32, 35.00-45.00mm 2-1/4 1-3/8 2-51/64 3/8 3/16 1-1/4 25° 1-57/64 1-41/64 LS-3
RC-03
RK-03
RK-14
SFC-144-28 1.3438-1.7812 1-11/32 - 1-25/32, 35.00-45.00mm 2-1/4 1-3/4 2-51/64 3/8 3/16 1-1/4 25° 1-57/64 1-41/64 LS-3
RC-03
RK-03
RK-14
SFC-144-34 1.3438-1.7812 1-11/32 - 1-25/32, 35.00-45.00mm 2-1/4 2-1/8 2-51/64 3/8 3/16 1-1/4 25° 1-57/64 1-41/64 LS-3
RC-03
RK-03
RK-14
SFC-144-40 1.3438-1.7812 1-11/32 - 1-25/32, 35.00-45.00mm 2-1/4 2-1/2 2-51/64 3/8 3/16 1-1/4 25° 1-57/64 1-41/64 LS-3
RC-03
RK-03
RK-14
SFC-144-48 1.3438-1.7812 1-11/32 - 1-25/32, 35.00-45.00mm 2-1/4 3 2-51/64 3/8 3/16 1-1/4 25° 1-57/64 1-41/64 LS-3
RC-03
RK-03
RK-14