Douilles de Percage d'Emmanchement à Collerette (H)

Douilles de Percage

H bushings with a standard ID drill size can be ordered online. To order a specific standard bushing, select the basic part number below and add the desired ID size (as a 4-place decimal inch) on the Price & Availability screen. Example: H-10-4-.0135 (H-10-4 with .0135" ID)

5/32" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-10-4 .0135-.0625 1/64-1/16, #80-#53, .35-1.60mm 5/32 1/4 1/4 3/32
H-10-5 .0135-.0625 1/64-1/16, #80-#53, .35-1.60mm 5/32 5/16 1/4 3/32
H-10-6 .0135-.0519*
and
.0520-.0625
1/64-3/64, #80-#56, .35-1.25mm
and
1/16, #55-#53, 1.30-1.60mm
5/32 3/8 1/4 3/32
H-10-8 .0135-.0625* 1/64-1/16, #80-#53, .35-1.60mm 5/32 1/2 1/4 3/32
H-10-12 .0292-.0625* 1/32-1/16, #69-#53, .75-1.60mm 5/32 3/4 1/4 3/32
13/64" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-13-4 .0135-.0995 1/64-3/32, #80-#39, .35-2.50mm 13/64 1/4 19/64 3/32
H-13-5 .0135-.0995 1/64-3/32, #80-#39, .35-2.50mm 13/64 5/16 19/64 3/32
H-13-6 .0135-.0591*
and
.0520-.0995
1/64-3/64, #80-#56, .35-1.30mm
and
1/16-3/32, #55-#39, 1.35-2.50mm
13/64 3/8 19/64 3/32
H-13-8 .0135-.0995* 1/64-3/32, #80-#39, .35-2.50mm 13/64 1/2 19/64 3/32
H-13-12 .0292-.0995* 1/32-3/32, #69-#39, .75-2.50mm 13/64 3/4 19/64 3/32
H-13-16 .0520-.0995* 1/16-3/32, #55-#39, 1.35-2.50mm 13/64 1 19/64 3/32
1/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-16-4 .0980-.1406 7/64-9/64, #40-#28, 2.50-3.50mm 1/4 1/4 23/64 3/32
H-16-5 .0980-.1406 7/64-9/64, #40-#28, 2.50-3.50mm 1/4 5/16 23/64 3/32
H-16-6 .0980-.1406 7/64-9/64, #40-#28, 2.50-3.50mm 1/4 3/8 23/64 3/32
H-16-8 .0980-.1406* 7/64-9/64, #40-#28, 2.50-3.50mm 1/4 1/2 23/64 3/32
H-16-10 .0980-.1406* 7/64-9/64, #40-#28, 2.50-3.50mm 1/4 5/8 23/64 3/32
H-16-12 .0980-.1406* 7/64-9/64, #40-#28, 2.50-3.50mm 1/4 3/4 23/64 3/32
H-16-16 .0980-.1406* 7/64-9/64, #40-#28, 2.50-3.50mm 1/4 1 23/64 3/32
H-16-22 .0980-.1406* 7/64-9/64, #40-#28, 2.50-3.50mm 1/4 1-3/8 23/64 3/32
H-16-24 .0980-.1406* 7/64-9/64, #40-#28, 2.50-3.50mm 1/4 1-1/2 23/64 3/32
5/16" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-20-4 .1250-.1935 1/8-3/16, #30-#10, 3.20-4.90mm 5/16 1/4 27/64 1/8
H-20-5 .1250-.1935 1/8-3/16, #30-#10, 3.20-4.90mm 5/16 5/16 27/64 1/8
H-20-6 .1250-.1935 1/8-3/16, #30-#10, 3.20-4.90mm 5/16 3/8 27/64 1/8
H-20-8 .1250-.1935 1/8-3/16, #30-#10, 3.20-4.90mm 5/16 1/2 27/64 1/8
H-20-10 .1250-.1935 1/8-3/16, #30-#10, 3.20-4.90mm 5/16 5/8 27/64 1/8
H-20-12 .1250-.1935 1/8-3/16, #30-#10, 3.20-4.90mm 5/16 3/4 27/64 1/8
H-20-16 .1250-.1935* 1/8-3/16, #30-#10, 3.20-4.90mm 5/16 1 27/64 1/8
H-20-22 .1250-.1935* 1/8-3/16, #30-#10, 3.20-4.90mm 5/16 1-3/8 27/64 1/8
H-20-24 .1250-.1935* 1/8-3/16, #30-#10, 3.20-4.90mm 5/16 1-1/2 27/64 1/8
3/8" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-24-4 .1935-.2280 13/64-7/32, #10-#1, 4.90-5.80mm 3/8 1/4 1/2 3/32
H-24-5 .1935-.2280 13/64-7/32, #10-#1, 4.90-5.80mm 3/8 5/16 1/2 3/32
H-24-6 .1935-.2280 13/64-7/32, #10-#1, 4.90-5.80mm 3/8 3/8 1/2 3/32
H-24-8 .1935-.2280 13/64-7/32, #10-#1, 4.90-5.80mm 3/8 1/2 1/2 3/32
H-24-10 .1935-.2280 13/64-7/32, #10-#1, 4.90-5.80mm 3/8 5/8 1/2 3/32
H-24-12 .1935-.2280 13/64-7/32, #10-#1, 4.90-5.80mm 3/8 3/4 1/2 3/32
H-24-16 .1935-.2280* 13/64-7/32, #10-#1, 4.90-5.80mm 3/8 1 1/2 3/32
13/32" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-26-4 .1875-.2570 3/16-1/4, #12-F, 4.75-6.50mm 13/32 1/4 1/2 5/32
H-26-5 .1875-.2570 3/16-1/4, #12-F, 4.75-6.50mm 13/32 5/16 1/2 5/32
H-26-6 .1875-.2570 3/16-1/4, #12-F, 4.75-6.50mm 13/32 3/8 1/2 5/32
H-26-8 .1875-.2570 3/16-1/4, #12-F, 4.75-6.50mm 13/32 1/2 1/2 5/32
H-26-12 .1875-.2570 3/16-1/4, #12-F, 4.75-6.50mm 13/32 3/4 1/2 5/32
H-26-16 .1875-.2570* 3/16-1/4, #12-F, 4.75-6.50mm 13/32 1 1/2 5/32
H-26-22 .1875-.2570* 3/16-1/4, #12-F, 4.75-6.50mm 13/32 1-3/8 1/2 5/32
H-26-24 .1875-.2570* 3/16-1/4, #12-F, 4.75-6.50mm 13/32 1-1/2 1/2 5/32
H-26-28 .1875-.2570* 3/16-1/4, #12-F, 4.75-6.50mm 13/32 1-3/4 1/2 5/32
7/16" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-28-4 .2340-.2900 15/64-9/32, A-L, 5.90-7.40mm 7/16 1/4 9/16 3/32
H-28-5 .2340-.2900 15/64-9/32, A-L, 5.90-7.40mm 7/16 5/16 9/16 3/32
H-28-6 .2340-.2900 15/64-9/32, A-L, 5.90-7.40mm 7/16 3/8 9/16 3/32
H-28-8 .2340-.2900 15/64-9/32, A-L, 5.90-7.40mm 7/16 1/2 9/16 3/32
H-28-10 .2340-.2900 15/64-9/32, A-L, 5.90-7.40mm 7/16 5/8 9/16 3/32
H-28-12 .2340-.2900 15/64-9/32, A-L, 5.90-7.40mm 7/16 3/4 9/16 3/32
H-28-16 .2340-.2900* 15/64-9/32, A-L, 5.90-7.40mm 7/16 1 9/16 3/32
1/2" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-32-4 .1875-.3160 3/16-5/16, #12-O, 4.75-8.00mm 1/2 1/4 39/64 7/32
H-32-5 .1875-.3160 3/16-5/16, #12-O, 4.75-8.00mm 1/2 5/16 39/64 7/32
H-32-6 .1875-.3160 3/16-5/16, #12-O, 4.75-8.00mm 1/2 3/8 39/64 7/32
H-32-8 .1875-.3160 3/16-5/16, #12-O, 4.75-8.00mm 1/2 1/2 39/64 7/32
H-32-12 .1875-.3160 3/16-5/16, #12-O, 4.75-8.00mm 1/2 3/4 39/64 7/32
H-32-16 .1875-.3160* 3/16-5/16, #12-O, 4.75-8.00mm 1/2 *1 39/64 7/32
H-32-22 .1875-.3160* 3/16-5/16, #12-O, 4.75-8.00mm 1/2 *1-3/8 39/64 7/32
H-32-24 .1875-.3160* 3/16-5/16, #12-O, 4.75-8.00mm 1/2 *1-1/2 39/64 7/32
H-32-28 .1875-.3160* 3/16-5/16, #12-O, 4.75-8.00mm 1/2 *1-3/4 39/64 7/32
9/16" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-36-4 .2950-.3438 19/64-11/32, M-R, 7.50-8.75mm 9/16 1/4 11/16 3/32
H-36-5 .2950-.3438 19/64-11/32, M-R, 7.50-8.75mm 9/16 5/16 11/16 3/32
H-36-6 .2950-.3438 19/64-11/32, M-R, 7.50-8.75mm 9/16 3/8 11/16 3/32
H-36-8 .2950-.3438 19/64-11/32, M-R, 7.50-8.75mm 9/16 1/2 11/16 3/32
H-36-10 .2950-.3438 19/64-11/32, M-R, 7.50-8.75mm 9/16 5/8 11/16 3/32
H-36-12 .2950-.3438 19/64-11/32, M-R, 7.50-8.75mm 9/16 3/4 11/16 3/32
H-36-16 .2950-.3438 19/64-11/32, M-R, 7.50-8.75mm 9/16 1 11/16 3/32
5/8" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-40-4 .3125-.4375 5/16-7/16, O-Z, 7.90-11.00mm 5/8 1/4 51/64 7/32
H-40-5 .3125-.4375 5/16-7/16, O-Z, 7.90-11.00mm 5/8 5/16 51/64 7/32
H-40-6 .3125-.4375 5/16-7/16, O-Z, 7.90-11.00mm 5/8 3/8 51/64 7/32
H-40-8 .3125-.4375 5/16-7/16, O-Z, 7.90-11.00mm 5/8 1/2 51/64 7/32
H-40-10 .3125-.4375 5/16-7/16, O-Z, 7.90-11.00mm 5/8 5/8 51/64 7/32
H-40-12 .3125-.4375 5/16-7/16, O-Z, 7.90-11.00mm 5/8 3/4 51/64 7/32
H-40-16 .3125-.4375 5/16-7/16, O-Z, 7.90-11.00mm 5/8 1 51/64 7/32
H-40-22 .3125-.4375 5/16-7/16, O-Z, 7.90-11.00mm 5/8 1-3/8 51/64 7/32
H-40-24 .3125-.4375 5/16-7/16, O-Z, 7.90-11.00mm 5/8 1-1/2 51/64 7/32
H-40-28 .3125-.4375 5/16-7/16, O-Z, 7.90-11.00mm 5/8 1-3/4 51/64 7/32
H-40-34 .3125-.4375 5/16-7/16, O-Z, 7.90-11.00mm 5/8 2-1/8 51/64 7/32
3/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-48-4 .3125-.5312 5/16-17/32, O-Z, 7.90-13.50mm 3/4 1/4 59/64 7/32
H-48-5 .3125-.5312 5/16-17/32, O-Z, 7.90-13.50mm 3/4 5/16 59/64 7/32
H-48-6 .3125-.5312 5/16-17/32, O-Z, 7.90-13.50mm 3/4 3/8 59/64 7/32
H-48-8 .3125-.5312 5/16-17/32, O-Z, 7.90-13.50mm 3/4 1/2 59/64 7/32
H-48-10 .3125-.5312 5/16-17/32, O-Z, 7.90-13.50mm 3/4 5/8 59/64 7/32
H-48-12 .3125-.5312 5/16-17/32, O-Z, 7.90-13.50mm 3/4 3/4 59/64 7/32
H-48-16 .3125-.5312 5/16-17/32, O-Z, 7.90-13.50mm 3/4 1 59/64 7/32
H-48-20 .3125-.5312 5/16-17/32, O-Z, 7.90-13.50mm 3/4 1-1/4 59/64 7/32
H-48-22 .3125-.5312 5/16-17/32, O-Z, 7.90-13.50mm 3/4 1-3/8 59/64 7/32
H-48-24 .3125-.5312 5/16-17/32, O-Z, 7.90-13.50mm 3/4 1-1/2 59/64 7/32
H-48-28 .3125-.5312 5/16-17/32, O-Z, 7.90-13.50mm 3/4 1-3/4 59/64 7/32
H-48-34 .3125-.5312 5/16-17/32, O-Z, 7.90-13.50mm 3/4 2-1/8 59/64 7/32
7/8" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-56-8 .5000-.6562 1/2-21/32, 12.50-16.50mm 7/8 1/2 1-7/64 1/4
H-56-10 .5000-.6562 1/2-21/32, 12.50-16.50mm 7/8 5/8 1-7/64 1/4
H-56-12 .5000-.6562 1/2-21/32, 12.50-16.50mm 7/8 3/4 1-7/64 1/4
H-56-16 .5000-.6562 1/2-21/32, 12.50-16.50mm 7/8 1 1-7/64 1/4
H-56-20 .5000-.6562 1/2-21/32, 12.50-16.50mm 7/8 1-1/4 1-7/64 1/4
H-56-22 .5000-.6562 1/2-21/32, 12.50-16.50mm 7/8 1-3/8 1-7/64 1/4
H-56-24 .5000-.6562 1/2-21/32, 12.50-16.50mm 7/8 1-1/2 1-7/64 1/4
H-56-28 .5000-.6562 1/2-21/32, 12.50-16.50mm 7/8 1-3/4 1-7/64 1/4
H-56-34 .5000-.6562 1/2-21/32, 12.50-16.50mm 7/8 2-1/8 1-7/64 1/4
H-56-40 .5000-.6562 1/2-21/32, 12.50-16.50mm 7/8 2-1/2 1-7/64 1/4
1" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-64-8 .5000-.7656 1/2-49/64, 12.50-19.50mm 1 1/2 1-15/64 5/16
H-64-12 .5000-.7656 1/2-49/64, 12.50-19.50mm 1 3/4 1-15/64 5/16
H-64-16 .5000-.7656 1/2-49/64, 12.50-19.50mm 1 1 1-15/64 5/16
H-64-22 .5000-.7656 1/2-49/64, 12.50-19.50mm 1 1-3/8 1-15/64 5/16
H-64-24 .5000-.7656 1/2-49/64, 12.50-19.50mm 1 1-1/2 1-15/64 5/16
H-64-28 .5000-.7656 1/2-49/64, 12.50-19.50mm 1 1-3/4 1-15/64 5/16
H-64-34 .5000-.7656 1/2-49/64, 12.50-19.50mm 1 2-1/8 1-15/64 5/16
H-64-40 .5000-.7656 1/2-49/64, 12.50-19.50mm 1 2-1/2 1-15/64 5/16
H-64-48 .5000-.7656 1/2-49/64, 12.50-19.50mm 1 3 1-15/64 5/16
1-1/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-80-10 .8594-.9375 55/64-15/16,22.00-24.00mm 1-1/4 5/8 1-1/2 1/4
H-80-12 .8594-.9375 55/64-15/16,22.00-24.00mm 1-1/4 3/4 1-1/2 1/4
H-80-16 .8594-.9375 55/64-15/16,22.00-24.00mm 1-1/4 1 1-1/2 1/4
H-80-20 .8594-.9375 55/64-15/16,22.00-24.00mm 1-1/4 1-1/4 1-1/2 1/4
H-80-24 .8594-.9375 55/64-15/16,22.00-24.00mm 1-1/4 1-1/2 1-1/2 1/4
H-80-28 .8594-.9375 55/64-15/16,22.00-24.00mm 1-1/4 1-3/4 1-1/2 1/4
H-80-32 .8594-.9375 55/64-15/16,22.00-24.00mm 1-1/4 2 1-1/2 1/4
1-3/8" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-88-8 .6250-1.0312 5/8 - 1-1/32, 16.00-26.00mm 1-3/8 1/2 1-39/64 3/8
H-88-12 .6250-1.0312 5/8 - 1-1/32, 16.00-26.00mm 1-3/8 3/4 1-39/64 3/8
H-88-16 .6250-1.0312 5/8 - 1-1/32, 16.00-26.00mm 1-3/8 1 1-39/64 3/8
H-88-22 .6250-1.0312 5/8 - 1-1/32, 16.00-26.00mm 1-3/8 1-3/8 1-39/64 3/8
H-88-24 .6250-1.0312 5/8 - 1-1/32, 16.00-26.00mm 1-3/8 1-1/2 1-39/64 3/8
H-88-28 .6250-1.0312 5/8 - 1-1/32, 16.00-26.00mm 1-3/8 1-3/4 1-39/64 3/8
H-88-34 .6250-1.0312 5/8 - 1-1/32, 16.00-26.00mm 1-3/8 2-1/8 1-39/64 3/8
H-88-40 .6250-1.0312 5/8 - 1-1/32, 16.00-26.00mm 1-3/8 2-1/2 1-39/64 3/8
H-88-48 .6250-1.0312 5/8 - 1-1/32, 16.00-26.00mm 1-3/8 3 1-39/64 3/8
1-3/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-112-12 1.0000-1.3906 1 - 1-25/64, 26.00-35.00mm 1-3/4 3/4 1-63/64 3/8
H-112-16 1.0000-1.3906 1 - 1-25/64, 26.00-35.00mm 1-3/4 1 1-63/64 3/8
H-112-22 1.0000-1.3906 1 - 1-25/64, 26.00-35.00mm 1-3/4 1-3/8 1-63/64 3/8
H-112-24 1.0000-1.3906 1 - 1-25/64, 26.00-35.00mm 1-3/4 1-1/2 1-63/64 3/8
H-112-28 1.0000-1.3906 1 - 1-25/64, 26.00-35.00mm 1-3/4 1-3/4 1-63/64 3/8
H-112-34 1.0000-1.3906 1 - 1-25/64, 26.00-35.00mm 1-3/4 2-1/8 1-63/64 3/8
H-112-40 1.0000-1.3906 1 - 1-25/64, 26.00-35.00mm 1-3/4 2-1/2 1-63/64 3/8
H-112-48 1.0000-1.3906 1 - 1-25/64, 26.00-35.00mm 1-3/4 3 1-63/64 3/8
2-1/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-144-16 1.3750-1.7656 1-3/8 - 1-49/64, 35.00-45.00mm 2-1/4 1 2-31/64 3/8
H-144-22 1.3750-1.7656 1-3/8 - 1-49/64, 35.00-45.00mm 2-1/4 1-3/8 2-31/64 3/8
H-144-24 1.3750-1.7656 1-3/8 - 1-49/64, 35.00-45.00mm 2-1/4 1-1/2 2-31/64 3/8
H-144-28 1.3750-1.7656 1-3/8 - 1-49/64, 35.00-45.00mm 2-1/4 1-3/4 2-31/64 3/8
H-144-34 1.3750-1.7656 1-3/8 - 1-49/64, 35.00-45.00mm 2-1/4 2-1/8 2-31/64 3/8
H-144-40 1.3750-1.7656 1-3/8 - 1-49/64, 35.00-45.00mm 2-1/4 2-1/2 2-31/64 3/8
H-144-48 1.3750-1.7656 1-3/8 - 1-49/64, 35.00-45.00mm 2-1/4 3 2-31/64 3/8





Extended-Range Bushings

Extended-range bushings are extremely large bushings, beyond the range of ANSI standards, that are manufactured to order. To request a quotation, use the basic part number below and add the desired ID drill size (as a 4-place decimal inch). 

2-3/8" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-152-12 1.5000-2.0000 1-1/2 - 2 2-3/8 3/4 2-3/4 3/8
H-152-16 1.5000-2.0000 1-1/2 - 2 2-3/8 1 2-3/4 3/8
H-152-20 1.5000-2.0000 1-1/2 - 2 2-3/8 1-1/4 2-3/4 3/8
H-152-24 1.5000-2.0000 1-1/2 - 2 2-3/8 1-1/2 2-3/4 3/8
H-152-28 1.5000-2.0000 1-1/2 - 2 2-3/8 1-3/4 2-3/4 3/8
H-152-32 1.5000-2.0000 1-1/2 - 2 2-3/8 2 2-3/4 3/8
H-152-34 1.5000-2.0000 1-1/2 - 2 2-3/8 2-1/8 2-3/4 3/8
H-152-36 1.5000-2.0000 1-1/2 - 2 2-3/8 2-1/4 2-3/4 3/8
H-152-40 1.5000-2.0000 1-1/2 - 2 2-3/8 2-1/2 2-3/4 3/8
H-152-44 1.5000-2.0000 1-1/2 - 2 2-3/8 2-3/4 2-3/4 3/8
H-152-48 1.5000-2.0000 1-1/2 - 2 2-3/8 3 2-3/4 3/8
H-152-52 1.5000-2.0000 1-1/2 - 2 2-3/8 3-1/4 2-3/4 3/8
H-152-56 1.5000-2.0000 1-1/2 - 2 2-3/8 3-1/2 2-3/4 3/8
H-152-60 1.5000-2.0000 1-1/2 - 2 2-3/8 3-3/4 2-3/4 3/8
H-152-64 1.5000-2.0000 1-1/2 - 2 2-3/8 4 2-3/4 3/8
H-152-68 1.5000-2.0000 1-1/2 - 2 2-3/8 4-1/4 2-3/4 3/8
H-152-72 1.5000-2.0000 1-1/2 - 2 2-3/8 4-1/2 2-3/4 3/8
H-152-76 1.5000-2.0000 1-1/2 - 2 2-3/8 4-3/4 2-3/4 3/8
H-152-80 1.5000-2.0000 1-1/2 - 2 2-3/8 5 2-3/4 3/8
2-1/2" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-160-12 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 3/4 2-3/4 3/8
H-160-16 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 1 2-3/4 3/8
H-160-20 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 1-1/4 2-3/4 3/8
H-160-24 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 1-1/2 2-3/4 3/8
H-160-28 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 1-3/4 2-3/4 3/8
H-160-32 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 2 2-3/4 3/8
H-160-34 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 2-1/8 2-3/4 3/8
H-160-36 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 2-1/4 2-3/4 3/8
H-160-40 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 2-1/2 2-3/4 3/8
H-160-44 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 2-3/4 2-3/4 3/8
H-160-48 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 3 2-3/4 3/8
H-160-52 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 3-1/4 2-3/4 3/8
H-160-56 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 3-1/2 2-3/4 3/8
H-160-60 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 3-3/4 2-3/4 3/8
H-160-64 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 4 2-3/4 3/8
H-160-68 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 4-1/4 2-3/4 3/8
H-160-72 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 4-1/2 2-3/4 3/8
H-160-76 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 4-3/4 2-3/4 3/8
H-160-80 1.5000-2.1250 1-1/2 - 2-1/8 2-1/2 5 2-3/4 3/8
2-3/4" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-176-12 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 3/4 3 3/8
H-176-16 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 1 3 3/8
H-176-20 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 1-1/4 3 3/8
H-176-24 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 1-1/2 3 3/8
H-176-28 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 1-3/4 3 3/8
H-176-32 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 2 3 3/8
H-176-34 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 2-1/8 3 3/8
H-176-36 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 2-1/4 3 3/8
H-176-40 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 2-1/2 3 3/8
H-176-44 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 2-3/4 3 3/8
H-176-48 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 3 3 3/8
H-176-52 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 3-1/4 3 3/8
H-176-56 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 3-1/2 3 3/8
H-176-60 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 3-3/4 3 3/8
H-176-64 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 4 3 3/8
H-176-68 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 4-1/4 3 3/8
H-176-72 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 4-1/2 3 3/8
H-176-76 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 4-3/4 3 3/8
H-176-80 1.5000-2.3750 1-1/2 - 2-3/8 2-3/4 5 3 3/8
3" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-192-12 1.7500-2.5000 1-3/4 - 2-1/2 3 3/4 3-1/4 3/8
H-192-16 1.7500-2.5000 1-3/4 - 2-1/2 3 1 3-1/4 3/8
H-192-20 1.7500-2.5000 1-3/4 - 2-1/2 3 1-1/4 3-1/4 3/8
H-192-24 1.7500-2.5000 1-3/4 - 2-1/2 3 1-1/2 3-1/4 3/8
H-192-28 1.7500-2.5000 1-3/4 - 2-1/2 3 1-3/4 3-1/4 3/8
H-192-32 1.7500-2.5000 1-3/4 - 2-1/2 3 2 3-1/4 3/8
H-192-36 1.7500-2.5000 1-3/4 - 2-1/2 3 2-1/4 3-1/4 3/8
H-192-40 1.7500-2.5000 1-3/4 - 2-1/2 3 2-1/2 3-1/4 3/8
H-192-44 1.7500-2.5000 1-3/4 - 2-1/2 3 2-3/4 3-1/4 3/8
H-192-48 1.7500-2.5000 1-3/4 - 2-1/2 3 3 3-1/4 3/8
H-192-52 1.7500-2.5000 1-3/4 - 2-1/2 3 3-1/4 3-1/4 3/8
H-192-56 1.7500-2.5000 1-3/4 - 2-1/2 3 3-1/2 3-1/4 3/8
H-192-60 1.7500-2.5000 1-3/4 - 2-1/2 3 3-3/4 3-1/4 3/8
H-192-64 1.7500-2.5000 1-3/4 - 2-1/2 3 4 3-1/4 3/8
H-192-68 1.7500-2.5000 1-3/4 - 2-1/2 3 4-1/4 3-1/4 3/8
H-192-72 1.7500-2.5000 1-3/4 - 2-1/2 3 4-1/2 3-1/4 3/8
H-192-76 1.7500-2.5000 1-3/4 - 2-1/2 3 4-3/4 3-1/4 3/8
H-192-80 1.7500-2.5000 1-3/4 - 2-1/2 3 5 3-1/4 3/8
3-1/4" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-208-12 2.2500-2.7500 2-1/4 - 2-3/4 3-1/4 3/4 3-1/2 3/8
H-208-16 2.2500-2.7500 2-1/4 - 2-3/4 3-1/4 1 3-1/2 3/8
H-208-20 2.2500-2.7500 2-1/4 - 2-3/4 3-1/4 1-1/4 3-1/2 3/8
H-208-24 2.2500-2.7500 2-1/4 - 2-3/4 3-1/4 1-1/2 3-1/2 3/8
H-208-28 2.2500-2.7500 2-1/4 - 2-3/4 3-1/4 1-3/4 3-1/2 3/8
H-208-32 2.2500-2.7500 2-1/4 - 2-3/4 3-1/4 2 3-1/2 3/8
H-208-36 2.2500-2.7500 2-1/4 - 2-3/4 3-1/4 2-1/4 3-1/2 3/8
H-208-40 2.2500-2.7500 2-1/4 - 2-3/4 3-1/4 2-1/2 3-1/2 3/8
H-208-44 2.2500-2.7500 2-1/4 - 2-3/4 3-1/4 2-3/4 3-1/2 3/8
H-208-48 2.2500-2.7500 2-1/4 - 2-3/4 3-1/4 3 3-1/2 3/8
H-208-52 2.2500-2.7500 2-1/4 - 2-3/4 3-1/4 3-1/4 3-1/2 3/8
H-208-56 2.2500-2.7500 2-1/4 - 2-3/4 3-1/4 3-1/2 3-1/2 3/8
H-208-60 2.2500-2.7500 2-1/4 - 2-3/4 3-1/4 3-3/4 3-1/2 3/8
H-208-64 2.2500-2.7500 2-1/4 - 2-3/4 3-1/4 4 3-1/2 3/8
H-208-68 2.2500-2.7500 2-1/4 - 2-3/4 3-1/4 4-1/4 3-1/2 3/8
H-208-72 2.2500-2.7500 2-1/4 - 2-3/4 3-1/4 4-1/2 3-1/2 3/8
H-208-76 2.2500-2.7500 2-1/4 - 2-3/4 3-1/4 4-3/4 3-1/2 3/8
H-208-80 2.2500-2.7500 2-1/4 - 2-3/4 3-1/4 5 3-1/2 3/8
3-3/8" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-216-12 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 3/4 3-5/8 3/8
H-216-16 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 1 3-5/8 3/8
H-216-20 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 1-1/4 3-5/8 3/8
H-216-24 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 1-1/2 3-5/8 3/8
H-216-28 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 1-3/4 3-5/8 3/8
H-216-32 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 2 3-5/8 3/8
H-216-36 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 2-1/4 3-5/8 3/8
H-216-40 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 2-1/2 3-5/8 3/8
H-216-44 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 2-3/4 3-5/8 3/8
H-216-48 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 3 3-5/8 3/8
H-216-52 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 3-1/4 3-5/8 3/8
H-216-56 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 3-1/2 3-5/8 3/8
H-216-60 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 3-3/4 3-5/8 3/8
H-216-64 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 4 3-5/8 3/8
H-216-68 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 4-1/4 3-5/8 3/8
H-216-72 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 4-1/2 3-5/8 3/8
H-216-76 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 4-3/4 3-5/8 3/8
H-216-80 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 5 3-5/8 3/8
H-216-88 2.2500-2.8750 2-1/4 - 2-7/8 3-3/8 5-1/2 3-5/8 3/8
3-1/2" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-224-12 2.5000-3.0000 2-1/2 - 3 3-1/2 3/4 3-7/8 1/2
H-224-16 2.5000-3.0000 2-1/2 - 3 3-1/2 1 3-7/8 1/2
H-224-20 2.5000-3.0000 2-1/2 - 3 3-1/2 1-1/4 3-7/8 1/2
H-224-24 2.5000-3.0000 2-1/2 - 3 3-1/2 1-1/2 3-7/8 1/2
H-224-28 2.5000-3.0000 2-1/2 - 3 3-1/2 1-3/4 3-7/8 1/2
H-224-32 2.5000-3.0000 2-1/2 - 3 3-1/2 2 3-7/8 1/2
H-224-36 2.5000-3.0000 2-1/2 - 3 3-1/2 2-1/4 3-7/8 1/2
H-224-40 2.5000-3.0000 2-1/2 - 3 3-1/2 2-1/2 3-7/8 1/2
H-224-44 2.5000-3.0000 2-1/2 - 3 3-1/2 2-3/4 3-7/8 1/2
H-224-48 2.5000-3.0000 2-1/2 - 3 3-1/2 3 3-7/8 1/2
H-224-52 2.5000-3.0000 2-1/2 - 3 3-1/2 3-1/4 3-7/8 1/2
H-224-56 2.5000-3.0000 2-1/2 - 3 3-1/2 3-1/2 3-7/8 1/2
H-224-60 2.5000-3.0000 2-1/2 - 3 3-1/2 3-3/4 3-7/8 1/2
H-224-64 2.5000-3.0000 2-1/2 - 3 3-1/2 4 3-7/8 1/2
H-224-68 2.5000-3.0000 2-1/2 - 3 3-1/2 4-1/4 3-7/8 1/2
H-224-72 2.5000-3.0000 2-1/2 - 3 3-1/2 4-1/2 3-7/8 1/2
H-224-76 2.5000-3.0000 2-1/2 - 3 3-1/2 4-3/4 3-7/8 1/2
H-224-80 2.5000-3.0000 2-1/2 - 3 3-1/2 5 3-7/8 1/2
H-224-88 2.5000-3.0000 2-1/2 - 3 3-1/2 5-1/2 3-7/8 1/2
3-3/4" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-240-12 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 3/4 4-1/8 1/2
H-240-16 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 1 4-1/8 1/2
H-240-20 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 1-1/4 4-1/8 1/2
H-240-24 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 1-1/2 4-1/8 1/2
H-240-28 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 1-3/4 4-1/8 1/2
H-240-32 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 2 4-1/8 1/2
H-240-36 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 2-1/4 4-1/8 1/2
H-240-40 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 2-1/2 4-1/8 1/2
H-240-44 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 2-3/4 4-1/8 1/2
H-240-48 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 3 4-1/8 1/2
H-240-52 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 3-1/4 4-1/8 1/2
H-240-56 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 3-1/2 4-1/8 1/2
H-240-60 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 3-3/4 4-1/8 1/2
H-240-64 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 4 4-1/8 1/2
H-240-68 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 4-1/4 4-1/8 1/2
H-240-72 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 4-1/2 4-1/8 1/2
H-240-76 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 4-3/4 4-1/8 1/2
H-240-80 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 5 4-1/8 1/2
H-240-88 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 5-1/2 4-1/8 1/2
H-240-96 2.5000-3.1250 2-1/2 - 3-1/8 3-3/4 6 4-1/8 1/2
4" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-256-12 2.7500-3.3750 2-3/4 - 3-3/8 4 3/4 4-3/8 1/2
H-256-16 2.7500-3.3750 2-3/4 - 3-3/8 4 1 4-3/8 1/2
H-256-20 2.7500-3.3750 2-3/4 - 3-3/8 4 1-1/4 4-3/8 1/2
H-256-24 2.7500-3.3750 2-3/4 - 3-3/8 4 1-1/2 4-3/8 1/2
H-256-28 2.7500-3.3750 2-3/4 - 3-3/8 4 1-3/4 4-3/8 1/2
H-256-32 2.7500-3.3750 2-3/4 - 3-3/8 4 2 4-3/8 1/2
H-256-36 2.7500-3.3750 2-3/4 - 3-3/8 4 2-1/4 4-3/8 1/2
H-256-40 2.7500-3.3750 2-3/4 - 3-3/8 4 2-1/2 4-3/8 1/2
H-256-44 2.7500-3.3750 2-3/4 - 3-3/8 4 2-3/4 4-3/8 1/2
H-256-48 2.7500-3.3750 2-3/4 - 3-3/8 4 3 4-3/8 1/2
H-256-52 2.7500-3.3750 2-3/4 - 3-3/8 4 3-1/4 4-3/8 1/2
H-256-56 2.7500-3.3750 2-3/4 - 3-3/8 4 3-1/2 4-3/8 1/2
H-256-60 2.7500-3.3750 2-3/4 - 3-3/8 4 3-3/4 4-3/8 1/2
H-256-64 2.7500-3.3750 2-3/4 - 3-3/8 4 4 4-3/8 1/2
H-256-68 2.7500-3.3750 2-3/4 - 3-3/8 4 4-1/4 4-3/8 1/2
H-256-72 2.7500-3.3750 2-3/4 - 3-3/8 4 4-1/2 4-3/8 1/2
H-256-76 2.7500-3.3750 2-3/4 - 3-3/8 4 4-3/4 4-3/8 1/2
H-256-80 2.7500-3.3750 2-3/4 - 3-3/8 4 5 4-3/8 1/2
H-256-88 2.7500-3.3750 2-3/4 - 3-3/8 4 5-1/2 4-3/8 1/2
H-256-96 2.7500-3.3750 2-3/4 - 3-3/8 4 6 4-3/8 1/2
H-256-104 2.7500-3.3750 2-3/4 - 3-3/8 4 6-1/2 4-3/8 1/2
4-1/4" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-272-12 3.0000-3.6250 3 - 3-5/8 4-1/4 3/4 4-5/8 1/2
H-272-16 3.0000-3.6250 3 - 3-5/8 4-1/4 1 4-5/8 1/2
H-272-20 3.0000-3.6250 3 - 3-5/8 4-1/4 1-1/4 4-5/8 1/2
H-272-24 3.0000-3.6250 3 - 3-5/8 4-1/4 1-1/2 4-5/8 1/2
H-272-28 3.0000-3.6250 3 - 3-5/8 4-1/4 1-3/4 4-5/8 1/2
H-272-32 3.0000-3.6250 3 - 3-5/8 4-1/4 2 4-5/8 1/2
H-272-36 3.0000-3.6250 3 - 3-5/8 4-1/4 2-1/4 4-5/8 1/2
H-272-40 3.0000-3.6250 3 - 3-5/8 4-1/4 2-1/2 4-5/8 1/2
H-272-44 3.0000-3.6250 3 - 3-5/8 4-1/4 2-3/4 4-5/8 1/2
H-272-48 3.0000-3.6250 3 - 3-5/8 4-1/4 3 4-5/8 1/2
H-272-52 3.0000-3.6250 3 - 3-5/8 4-1/4 3-1/4 4-5/8 1/2
H-272-56 3.0000-3.6250 3 - 3-5/8 4-1/4 3-1/2 4-5/8 1/2
H-272-60 3.0000-3.6250 3 - 3-5/8 4-1/4 3-3/4 4-5/8 1/2
H-272-64 3.0000-3.6250 3 - 3-5/8 4-1/4 4 4-5/8 1/2
H-272-68 3.0000-3.6250 3 - 3-5/8 4-1/4 4-1/4 4-5/8 1/2
H-272-72 3.0000-3.6250 3 - 3-5/8 4-1/4 4-1/2 4-5/8 1/2
H-272-76 3.0000-3.6250 3 - 3-5/8 4-1/4 4-3/4 4-5/8 1/2
H-272-80 3.0000-3.6250 3 - 3-5/8 4-1/4 5 4-5/8 1/2
H-272-88 3.0000-3.6250 3 - 3-5/8 4-1/4 5-1/2 4-5/8 1/2
H-272-96 3.0000-3.6250 3 - 3-5/8 4-1/4 6 4-5/8 1/2
H-272-104 3.0000-3.6250 3 - 3-5/8 4-1/4 6-1/2 4-5/8 1/2
4-3/8" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-280-12 3.0000-3.7500 3 - 3-3/4 4-3/8 3/4 4-3/4 1/2
H-280-16 3.0000-3.7500 3 - 3-3/4 4-3/8 1 4-3/4 1/2
H-280-20 3.0000-3.7500 3 - 3-3/4 4-3/8 1-1/4 4-3/4 1/2
H-280-24 3.0000-3.7500 3 - 3-3/4 4-3/8 1-1/2 4-3/4 1/2
H-280-28 3.0000-3.7500 3 - 3-3/4 4-3/8 1-3/4 4-3/4 1/2
H-280-32 3.0000-3.7500 3 - 3-3/4 4-3/8 2 4-3/4 1/2
H-280-36 3.0000-3.7500 3 - 3-3/4 4-3/8 2-1/4 4-3/4 1/2
H-280-40 3.0000-3.7500 3 - 3-3/4 4-3/8 2-1/2 4-3/4 1/2
H-280-44 3.0000-3.7500 3 - 3-3/4 4-3/8 2-3/4 4-3/4 1/2
H-280-48 3.0000-3.7500 3 - 3-3/4 4-3/8 3 4-3/4 1/2
H-280-52 3.0000-3.7500 3 - 3-3/4 4-3/8 3-1/4 4-3/4 1/2
H-280-56 3.0000-3.7500 3 - 3-3/4 4-3/8 3-1/2 4-3/4 1/2
H-280-60 3.0000-3.7500 3 - 3-3/4 4-3/8 3-3/4 4-3/4 1/2
H-280-64 3.0000-3.7500 3 - 3-3/4 4-3/8 4 4-3/4 1/2
H-280-68 3.0000-3.7500 3 - 3-3/4 4-3/8 4-1/4 4-3/4 1/2
H-280-72 3.0000-3.7500 3 - 3-3/4 4-3/8 4-1/2 4-3/4 1/2
H-280-76 3.0000-3.7500 3 - 3-3/4 4-3/8 4-3/4 4-3/4 1/2
H-280-80 3.0000-3.7500 3 - 3-3/4 4-3/8 5 4-3/4 1/2
H-280-88 3.0000-3.7500 3 - 3-3/4 4-3/8 5-1/2 4-3/4 1/2
H-280-96 3.0000-3.7500 3 - 3-3/4 4-3/8 6 4-3/4 1/2
H-280-104 3.0000-3.7500 3 - 3-3/4 4-3/8 6-1/2 4-3/4 1/2
H-280-112 3.0000-3.7500 3 - 3-3/4 4-3/8 7 4-3/4 1/2
4-1/2" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-288-12 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 3/4 4-7/8 1/2
H-288-16 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 1 4-7/8 1/2
H-288-20 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 1-1/4 4-7/8 1/2
H-288-24 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 1-1/2 4-7/8 1/2
H-288-28 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 1-3/4 4-7/8 1/2
H-288-32 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 2 4-7/8 1/2
H-288-36 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 2-1/4 4-7/8 1/2
H-288-40 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 2-1/2 4-7/8 1/2
H-288-44 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 2-3/4 4-7/8 1/2
H-288-48 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 3 4-7/8 1/2
H-288-52 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 3-1/4 4-7/8 1/2
H-288-56 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 3-1/2 4-7/8 1/2
H-288-60 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 3-3/4 4-7/8 1/2
H-288-64 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 4 4-7/8 1/2
H-288-68 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 4-1/4 4-7/8 1/2
H-288-72 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 4-1/2 4-7/8 1/2
H-288-76 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 4-3/4 4-7/8 1/2
H-288-80 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 5 4-7/8 1/2
H-288-88 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 5-1/2 4-7/8 1/2
H-288-96 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 6 4-7/8 1/2
H-288-104 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 6-1/2 4-7/8 1/2
H-288-112 3.3750-3.8750 3-3/8 - 3-7/8 4-1/2 7 4-7/8 1/2
4-3/4" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-304-12 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 3/4 5-1/8 1/2
H-304-16 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 1 5-1/8 1/2
H-304-20 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 1-1/4 5-1/8 1/2
H-304-24 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 1-1/2 5-1/8 1/2
H-304-28 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 1-3/4 5-1/8 1/2
H-304-32 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 2 5-1/8 1/2
H-304-36 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 2-1/4 5-1/8 1/2
H-304-40 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 2-1/2 5-1/8 1/2
H-304-44 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 2-3/4 5-1/8 1/2
H-304-48 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 3 5-1/8 1/2
H-304-52 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 3-1/4 5-1/8 1/2
H-304-56 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 3-1/2 5-1/8 1/2
H-304-60 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 3-3/4 5-1/8 1/2
H-304-64 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 4 5-1/8 1/2
H-304-68 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 4-1/4 5-1/8 1/2
H-304-72 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 4-1/2 5-1/8 1/2
H-304-76 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 4-3/4 5-1/8 1/2
H-304-80 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 5 5-1/8 1/2
H-304-88 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 5-1/2 5-1/8 1/2
H-304-96 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 6 5-1/8 1/2
H-304-104 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 6-1/2 5-1/8 1/2
H-304-112 3.3750-4.1250 3-3/8 - 4-1/8 4-3/4 7 5-1/8 1/2
5" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G
H-320-12 3.6250-4.2500 3-5/8 - 4-1/4 5 3/4 5-3/8 1/2
H-320-16 3.6250-4.2500 3-5/8 - 4-1/4 5 1 5-3/8 1/2
H-320-20 3.6250-4.2500 3-5/8 - 4-1/4 5 1-1/4 5-3/8 1/2
H-320-24 3.6250-4.2500 3-5/8 - 4-1/4 5 1-1/2 5-3/8 1/2
H-320-28 3.6250-4.2500 3-5/8 - 4-1/4 5 1-3/4 5-3/8 1/2
H-320-32 3.6250-4.2500 3-5/8 - 4-1/4 5 2 5-3/8 1/2
H-320-36 3.6250-4.2500 3-5/8 - 4-1/4 5 2-1/4 5-3/8 1/2
H-320-40 3.6250-4.2500 3-5/8 - 4-1/4 5 2-1/2 5-3/8 1/2
H-320-44 3.6250-4.2500 3-5/8 - 4-1/4 5 2-3/4 5-3/8 1/2
H-320-48 3.6250-4.2500 3-5/8 - 4-1/4 5 3 5-3/8 1/2
H-320-52 3.6250-4.2500 3-5/8 - 4-1/4 5 3-1/4 5-3/8 1/2
H-320-56 3.6250-4.2500 3-5/8 - 4-1/4 5 3-1/2 5-3/8 1/2
H-320-60 3.6250-4.2500 3-5/8 - 4-1/4 5 3-3/4 5-3/8 1/2
H-320-64 3.6250-4.2500 3-5/8 - 4-1/4 5 4 5-3/8 1/2
H-320-68 3.6250-4.2500 3-5/8 - 4-1/4 5 4-1/4 5-3/8 1/2
H-320-72 3.6250-4.2500 3-5/8 - 4-1/4 5 4-1/2 5-3/8 1/2
H-320-76 3.6250-4.2500 3-5/8 - 4-1/4 5 4-3/4 5-3/8 1/2
H-320-80 3.6250-4.2500 3-5/8 - 4-1/4 5 5 5-3/8 1/2
H-320-88 3.6250-4.2500 3-5/8 - 4-1/4 5 5-1/2 5-3/8 1/2
H-320-96 3.6250-4.2500 3-5/8 - 4-1/4 5 6 5-3/8 1/2
H-320-104 3.6250-4.2500 3-5/8 - 4-1/4 5 6-1/2 5-3/8 1/2
H-320-112 3.6250-4.2500 3-5/8 - 4-1/4 5 7 5-3/8 1/2