Patin à Bille – Forme D

Eléments de Manœuvre

 Steel, Zinc Plated
QUANTITY PART NO. FITS
BODY
THREAD
SIZES
A
DIA
G H
CL-1D-FSS 1/4-20 and M6 .250 .051 .220
CL-2D-FSS 5/16-18 and M8 .312 .071 .280
CL-3D-FSS 3/8-16 and M10 .375 .064 .325
CL-4D-FSS 1/2-13 and M12 .500 .144 .443
CL-5D-FSS 5/8-11 and M16 .620 .137 .531
 Steel, Black Oxide Finish
QUANTITY PART NO. FITS
BODY
THREAD
SIZES
A
DIA
G H
CL-1D-FSS-BO 1/4-20 and M6 .250 .051 .220
CL-2D-FSS-BO 5/16-18 and M8 .312 .071 .280
CL-3D-FSS-BO 3/8-16 and M10 .375 .064 .325
CL-4D-FSS-BO 1/2-13 and M12 .500 .144 .443
CL-5D-FSS-BO 5/8-11 and M16 .620 .137 .531