Product Catalog
Catalog Tools
Material
Steel
Finish
Zinc Plated Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Ball Feet – Type D

Screw Clamps

 Steel, Zinc Plated
QUANTITY PART NO. FITS
BODY
THREAD
SIZES
A
DIA
G H
CL-1D-FSS-PACKOF2 1/4-20 and M6 .250 .051 .220
CL-2D-FSS-PACKOF2 5/16-18 and M8 .312 .071 .280
CL-3D-FSS 3/8-16 and M10 .375 .064 .325
CL-4D-FSS 1/2-13 and M12 .500 .144 .443
CL-5D-FSS 5/8-11 and M16 .625 .137 .531
 Steel, Black Oxide Finish
QUANTITY PART NO. FITS
BODY
THREAD
SIZES
A
DIA
G H
CL-1D-FSS-BO-PACKOF2 1/4-20 and M6 .250 .051 .220
CL-2D-FSS-BO-PACKOF2 5/16-18 and M8 .312 .071 .280
CL-3D-FSS-BO 3/8-16 and M10 .375 .064 .325
CL-4D-FSS-BO 1/2-13 and M12 .500 .144 .443
CL-5D-FSS-BO 5/8-11 and M16 .620 .137 .531