Écrous à Croisillon – Trou Taraudé (Phénoplaste)

Eléments de Manœuvre

Inch
QUANTITY PART NO. A B C
DIA
D E
THREAD
F
THREAD
DEPTH
G
CL-10B-PPK-1 1-1/4 7/8 5/8 3/8 #10-24 5/16 1/4
CL-10A-PPK-1 1-1/4 7/8 5/8 3/8 #10-32 5/16 1/4
CL-10-PPK-1 1-1/4 7/8 5/8 3/8 1/4-20 7/16 1/4
CL-20-PPK-1 1-1/4 7/8 5/8 3/8 5/16-18 7/16 1/4
CL-10-PPK-2 1-3/4 1 13/16 1/2 1/4-20 7/16 9/32
CL-20-PPK-2 1-3/4 1 13/16 1/2 5/16-18 7/16 9/32
CL-30-PPK-2 1-3/4 1 13/16 1/2 3/8-16 1/2 9/32
CL-20-PPK-4 2-1/4 1-1/8 1 9/16 5/16-18 7/16 5/16
CL-30-PPK-4 2-1/4 1-1/8 1 9/16 3/8-16 1/2 5/16
CL-40-PPK-4 2-1/4 1-1/8 1 9/16 1/2-13 5/8 5/16
Metric
QUANTITY PART NO. A
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
F
THREAD
DEPTH
(mm)
G
(mm)
CLM-6-PPK-1 32 22 16 10 M6 1 10 6
CLM-8-PPK-2 44 25 21 13 M8 1.25 10 7
CLM-10-PPK-4 57 29 25 14 M10 1.5 13 8