Product Catalog
Catalog Tools
Material
Phenolic Plastic
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hand Wheels – Solid Square Design (Phenolic) with Revolving Handle

Hand Wheels

QUANTITY PART NO. A
DIA
B
DIA
C D E H K
DIA
L
THREAD
THREAD
PITCH
(mm)
M N P
DIA
CL-81-HWSS-F 7.87 1.57 .83 2.28 .55 .63 .236 M10 1.5 .94 2.56 1.02