Product Catalog
Catalog Tools
Measurement
Inch
Material
Thermoplastic
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hand Wheels – Two-Spoke Rounded Design (Thermoplastic) with Revolving Handle

Hand Wheels

Inch
QUANTITY PART NO. A
DIA
B
HUB
DIA
C D E H J
DIA
K
BORE
DIA
N P
DIA
Q
DIA
R
CL-41-HWTR-P 3.90 .71 .79 1.46 .79 .01 .67 .375 1.97 .83 .98 1.45
CL-51-HWTR-P 4.88 .87 .87 1.73 .87 .01 .83 .375 2.56 .91 1.22 1.83
CL-61-HWTR-P 6.30 1.02 .98 2.01 .94 .01 .98 .500 2.56 .91 1.57 2.56
CL-81-HWTR-P 7.87 1.18 1.10 2.40 1.06 .01 1.22 .625 3.15 1.02 1.97 3.30