Boules (Phénoplaste)

Eléments de Manœuvre

Inch
QUANTITY PART NO. A
DIA
B
THREAD
C
DIA
D E
CL-212-PB 3/4 #8-32 3/8 5/16 45/64
CL-224-PB 3/4 #10-32 3/8 5/16 45/64
CL-232-PB 3/4 1/4-20 3/8 3/8 45/64
CL-424-PB 1 #10-32 7/16 5/16 31/32
CL-432-PB 1 1/4-20 7/16 7/16 31/32
CL-234-PB 1 1/4-28 7/16 7/16 31/32
CL-442-PB 1 5/16-18 7/16 7/16 31/32
CL-444-PB 1 5/16-24 7/16 7/16 31/32
CL-452-PB 1 3/8-16 7/16 7/16 31/32
CL-532-PB 1-3/16 1/4-20 9/16 7/16 1-1/8
CL-552-PB 1-3/16 3/8-16 9/16 1/2 1-1/8
CL-632-PB 1-3/8 1/4-20 5/8 7/16 1-19/64
CL-642-PB 1-3/8 5/16-18 5/8 7/16 1-19/64
CL-652-PB 1-3/8 3/8-16 5/8 1/2 1-19/64
CL-654-PB 1-3/8 3/8-24 5/8 1/2 1-19/64
CL-672-PB 1-3/8 1/2-13 5/8 5/8 1-19/64
CL-674-PB 1-3/8 1/2-20 5/8 5/8 1-19/64
CL-752-PB 1-5/8 3/8-16 11/16 1/2 1-37/64
CL-772-PB 1-5/8 1/2-13 11/16 5/8 1-37/64
CL-852-PB 1-7/8 3/8-16 3/4 1/2 1-51/64
CL-854-PB 1-7/8 3/8-24 3/4 1/2 1-51/64
CL-872-PB 1-7/8 1/2-13 3/4 5/8 1-51/64
CL-882-PB 1-7/8 5/8-18 3/4 7/8 1-51/64
Metric
QUANTITY PART NO. A
DIA
(mm)
B
THREAD
THREAD
PITCH
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
CLM-222-PB 19 M5 .8 10 8 18
CLM-232-PB 19 M6 1 10 9.5 18
CLM-432-PB 25.5 M6 1 11 11 25
CLM-442-PB 25.5 M8 1.25 11 11 25
CLM-542-PB 30 M8 1.25 14 19 29
CLM-652-PB 35 M10 1.5 16 13 33
CLM-672-PB 35 M12 1.75 16 16 33
CLM-772-PB 41 M12 1.75 17 16 40
CLM-852-PB 48 M10 1.5 19 13 46