Boules (Acier Inoxydable)

Eléments de Manœuvre

Inch
QUANTITY PART NO. A
DIA
B
THREAD
C
DIA
D E
CL-632-SBK-S 1-1/2 1/4-20 9/16 5/8 1-7/16
CL-642-SBK-S 1-1/2 5/16-18 5/8 5/8 1-7/16
CL-652-SBK-S 1-1/2 3/8-16 5/8 5/8 1-7/16
CL-672-SBK-S 1-1/2 1/2-13 5/8 5/8 1-7/16