Boutons Aplati (Phénoplaste)

Eléments de Manœuvre

Inch
QUANTITY PART NO. A
DIA
B C
DIA
D E
THREAD
F
CL-424-PK 1-3/8 7/8 5/8 5/8 #10-32 5/16
CL-432-PK 1-3/8 7/8 5/8 5/8 1/4-20 7/16
CL-632-PK 1-13/16 1-3/16 5/8 7/8 1/4-20 7/16
CL-642-PK 1-13/16 1-3/16 5/8 7/8 5/16-18 1/2
CL-652-PK 1-13/16 1-3/16 5/8 7/8 3/8-16 3/8
Metric
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
F
(mm)
CLM-422-PK 35 22 16 16 M5 .8 10
CLM-432-PK 35 22 16 16 M6 1 11
CLM-642-PK 46 30 16 22 M8 1.25 10