Poignées en T (Phénoplaste)

Eléments de Manœuvre

Inch
QUANTITY PART NO. A B C
DIA
D E
THREAD
F
CL-424-TH 2-1/4 1-1/4 9/16 11/16 #10-32 5/16
CL-432-TH 2-1/4 1-1/4 9/16 11/16 1/4-20 7/16
CL-434-TH 2-1/4 1-1/4 9/16 11/16 1/4-28 7/16
CL-442-TH 2-1/4 1-1/4 9/16 11/16 5/16-18 7/16
Metric
QUANTITY PART NO. A
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
F
(mm)
CLM-422-TH 57 32 14 17 M5 .8 8
CLM-432-TH 57 32 14 17 M6 1 10
CLM-442-TH 57 32 14 17 M8 1.25 11