Poignées Coniques – Trou Taraudé (Phénoplaste)

Eléments de Manœuvre

Inch
QUANTITY PART NO. A
DIA
B C
DIA
D
THREAD
E
CL-1-PH 1 2-5/8 5/8 1/4-20 7/16
CL-15-PH 1 2-5/8 5/8 5/16-18 7/16
CL-16-PH 1 2-5/8 5/8 3/8-16 1/2
CL-2-PH 1-1/8 3-7/8 3/4 3/8-16 5/8
CL-3-PH 1-3/8 4-1/2 1 1/2-13 2
Metric
QUANTITY PART NO. A
DIA
B C
DIA
D
THREAD
THREAD
PITCH
(mm)
E
CLM-6-PH 25.5 67 16 M6 1 11
CLM-18-PH 25.5 67 16 M8 1.25 10
CLM-8-PH 28.5 98 19 M8 1.25 11
CLM-10-PH 35 114 25.5 M10 1.5 51