Écrous Moletés

Eléments de Manœuvre

 Steel (Inch)
QUANTITY PART NO. A
THREAD
B
DIA
C D E
DIA
F
DIA
G
CL-4-KK 1/4-20 5/8 1/2 1/4 1 None None
CL-5-KK 5/16-18 5/8 1/2 5/16 1-1/4 None None
CL-6-KK 3/8-16 3/4 5/8 1/2 1-1/4 None None
CL-8-KK 1/2-13 1 3/4 1/2 1-1/2 None None
 Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
B
DIA
C D E
DIA
F
DIA
G
CL-16312 #10-24 3/8 1/4 3/16 1/2 None None
CL-16322 #10-24 3/8 1/2 3/16 1/2 13/64 1/4
CL-16314 #10-24 3/8 1/4 3/16 1 None None
CL-16324 #10-24 3/8 1/2 3/16 1 13/64 1/4
CL-16412 #10-32 3/8 1/4 3/16 1/2 None None
CL-16422 #10-32 3/8 1/2 3/16 1/2 13/64 1/4
CL-16414 #10-32 3/8 1/4 3/16 1 None None
CL-16424 #10-32 3/8 1/2 3/16 1 13/64 1/4
CL-16513 1/4-20 1/2 1/4 1/4 3/4 None None
CL-16514 1/4-20 1/2 1/4 1/4 1 None None
CL-16524 1/4-20 1/2 1/2 1/4 1 17/64 1/4
CL-16534 1/4-20 1/2 3/4 1/4 1 17/64 1/2
CL-16625 5/16-18 5/8 1/2 5/16 1-1/4 21/64 1/4
CL-16635 5/16-18 5/8 3/4 5/16 1-1/4 21/64 1/2
CL-16725 3/8-16 3/4 1/2 3/8 1-1/4 25/64 1/4
CL-16735 3/8-16 3/4 3/4 3/8 1-1/4 25/64 1/2
CL-8-KK-S 1/2-13 1 3/4 1/2 1-1/2 None None
Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
DIA
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
DIA
G
CLM-5-KK M5 .8 10 7.5 4 20 None None
CLM-6-KK M6 1 12 10 5 24 None None
CLM-8-KK M8 1.25 16 12 6 30 None None
CLM-10-KK M10 1.5 20 15 8 36 None None
CLM-12-KK M12 1.75 20 15 8 40 None None
Stainless Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
DIA
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
DIA
G
CLM-6-KK-S M6 1 12 10 5 24 None None
CLM-10-KK-S M10 1.5 20 15 8 36 None None