Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Phenolic Plastic
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Knurled Knobs – Tapped (Phenolic)

Screw Clamps

Inch
QUANTITY PART NO. A
DIA
B C
DIA
D E
THREAD
F
CL-124-KTK-PACKOF2 5/8 9/16 1/2 — #10-32 5/16
CL-324-KTK-PACKOF2 3/4 19/32 7/16 5/16 #10-32 5/16
CL-332-KTK-PACKOF2 3/4 17/32 7/16 1/16 1/4-20 5/16
CL-424-KTK-PACKOF2 1 21/32 5/8 5/16 #10-32 5/16
CL-432-KTK-PACKOF2 1 21/32 5/8 5/16 1/4-20 3/8
CL-542-KTK-PACKOF2 1-3/8 25/32 3/4 3/8 5/16-18 7/16
CL-642-KTK-PACKOF2 1-7/8 1 1 1/2 5/16-18 7/16
CL-652-KTK-PACKOF2 1-7/8 1 1 1/2 3/8-16 1/2
Metric
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
F
(mm)
CLM-322-KTK-PACKOF2 19 13 13 2 M5 .8 8
CLM-432-KTK-PACKOF2 25.5 17 16 8 M6 1 9.5
CLM-532-KTK-PACKOF2 35 20 19 10 M6 1 11