Manivelles Equilibree

Eléments de Manœuvre

Body Only (Inch)
Order body and handle separately.
QUANTITY PART NO. A B
DIA
C
DIA
D
DIA
E
DIA
F
DIA
G
THREAD
H J
CL-30-CHB-S 3-1/8 3/8 5/32 1-1/4 1 3/4 5/16-18 11/16 5/16
CL-40-CHB-S 4 3/8 5/32 1-1/4 1 3/4 5/16-18 11/16 5/16
CL-50-CHB-S 5 1/2 3/16 1-1/2 1-1/4 1 3/8-16 7/8 3/8
CL-51-CHB-S 5 5/8* 3/16 1-1/2 1-1/4 1 3/8-16 7/8 3/8
Rounded-Design Solid Handle (Inch)
Order body and handle separately.
QUANTITY PART NO. FITS CRANK-HANDLE BODY
CL-250-SH-S CL-20-CHB-S
CL-350-SH-S CL-30-CHB-S or CL-40-CHB-S
CL-450-SH-S CL-50-CHB-S or CL-51-CHB-S
Rounded-Design Revolving Handle (Inch)
Order body and handle separately.
QUANTITY PART O. FITS CRANK-HANDLE BODY
CL-250-RH-S CL-20-CHB-S
CL-350-RH-S CL-30-CHB-S or CL-40-CHB-S
CL-450-RH-S CL-50-CHB-S or CL-51-CHB-S
Square-Design Solid Handle (Inch)
Order body and handle separately.
QUANTITY PART NO. FITS CRANK-HANDLE BODY
CL-200-SH-S CL-20-CHB-S
CL-300-SH-S CL-30-CHB-S or CL-40-CHB-S
CL-400-SH-S CL-50-CHB-S or CL-51-CHB-S
Square-Design Revolving Handle (Inch)
Order body and handle separately.
QUANTITY PART NO. FITS CRANK-HANDLE BODY
CL-200-RH-S CL-20-CHB-S
CL-300-RH-S CL-30-CHB-S or CL-40-CHB-S
CL-400-RH-S CL-50-CHB-S or CL-51-CHB-S