Barre de Levier

Eléments de Manœuvre

Inch
QUANTITY PART NO. SIZE A
THREAD
B
DIA
C D E
CL-515-LVB-S SIZE 1 5/16-18 .39 1.5 7/16 5/16
CL-522-LVB-S SIZE 1 5/16-18 .39 2.2 7/16 5/16
CL-530-LVB-S SIZE 1 5/16-18 .39 3.0 7/16 5/16
CL-540-LVB-S SIZE 1 5/16-18 .39 4.0 7/16 5/16
CL-555-LVB-S SIZE 1 5/16-18 .39 5.5 7/16 5/16
CL-620-LVB-S SIZE 2 3/8-16 .47 2.0 1/2 3/8
CL-627-LVB-S SIZE 2 3/8-16 .47 2.7 1/2 3/8
CL-637-LVB-S SIZE 2 3/8-16 .47 3.7 1/2 3/8
CL-647-LVB-S SIZE 2 3/8-16 .47 4.7 1/2 3/8
CL-660-LVB-S SIZE 2 3/8-16 .47 6.0 1/2 3/8
CL-837-LVB-S SIZE 3 1/2-13 .55 3.7 5/8 7/16
CL-847-LVB-S SIZE 3 1/2-13 .55 4.7 5/8 7/16
CL-857-LVB-S SIZE 3 1/2-13 .55 5.7 5/8 7/16
CL-867-LVB-S SIZE 3 1/2-13 .55 6.7 5/8 7/16