Poignées-Étriers – Forme Droite Trous Taraudes (Thermoplast)

Eléments de Manœuvre

Inch
QUANTITY PART NO. A B C D
THREAD
E F H
CL-105-PHS-4 4.13 4.76 1.14 1/4-20 1.02 1.46 .35
CL-117-PHS-5 4.61 5.24 1.26 5/16-18 1.02 1.57 .35
Metric
QUANTITY PART NO. A
(mm)
B
(mm)
C
(mm)
D
THREAD
THREAD
PITCH
(mm)
E
(mm)
F
(mm)
H
(mm)
CLM-105-PHS-6 105 121 29 M6 1 26 37 9
CLM-117-PHS-8 117 133 32 M8 1.25 26 40 9