Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Finish
Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Revolving Handles – Rounded Design, Threaded (Stainless Steel)

Hand Wheels

Inch
QUANTITY PART NO. HANDLE
SIZE
A B C
THREAD
D
DIA
E
DIA
F G
CL-250-RH-S SIZE 2 2-1/4 1/2 1/4-20 5/8 .44 5/16 .25
CL-350-RH-S SIZE 3 2-13/16 9/16 5/16-18 13/16 .53 3/8 .28
CL-450-RH-S SIZE 4 3-3/8 5/8 3/8-16 1 .63 7/16 .32
CL-550-RH-S SIZE 5 4 3/4 1/2-13 1-1/4 .75 5/8 .39
Metric
QUANTITY PART NO. HANDLE
SIZE
A
(mm)
B
(mm)
C
THREAD
THREAD
PITCH
(mm)
D
DIA
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
CLM-250-RH-S SIZE 2 57 13 M6 1 16 10 8 6.5
CLM-350-RH-S SIZE 3 71 14 M8 1.25 21 13 9.5 7
CLM-450-RH-S SIZE 4 86 16 M10 1.5 25 16 11 8
CLM-550-RH-S SIZE 5 102 19 M12 1.75 32 19 16 10