Écrous de Papillon (Thermoplast)

Eléments de Manœuvre

Inch
QUANTITY PART NO. A B C
DIA
D E
THREAD
F
THREAD
DEPTH
CL-232-TK 1-1/16 7/8 1/2 3/8 1/4-20 1/2
CL-432-TK 2 1-1/8 3/4 1/2 1/4-20 1/2
CL-442-TK 2 1-1/8 3/4 1/2 5/16-18 5/8
CL-452-TK 2 1-1/8 3/4 1/2 3/8-16 1/2
CL-6320-TK 2-1/2 1-1/4 3/4 5/8 1/4-20 5/8
CL-6420-TK 2-1/2 1-1/4 3/4 5/8 5/16-18 5/8
CL-6520-TK 2-1/2 1-1/4 3/4 5/8 3/8-16 1/2
Metric
QUANTITY PART NO. A
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
F
THREAD
DEPTH
(mm)
CLM-232-TK 27 22 13 9.5 M6 1 16
CLM-432-TK 51 29 19 13 M6 1 10
CLM-442-TK 51 29 19 13 M8 1.25 10
CLM-6420-TK 64 32 19 16 M8 1.25 16
CLM-6520-TK 64 32 19 16 M10 1.5 13