Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Carr Lock® Clamps

Carr Lock System

The Carr LockĀ® System allows accurately locating and clamping at the same time, with just the turn of a hex wrench. Ideal for mounting quick-change tooling on a subplate. Each mounting point consists of three components: (1) a Carr LockĀ® Clamp, with a precisely ground shank; (2) a Carr LockĀ® Liner Bushing or clearance hole in the top plate; (3) a Carr LockĀ® Receiver Bushing in the subplate. This compact assembly provides considerable holddown force, together with an incredible +/-.0005" repeatability. Made in USA.
Available in the following shank diameters, each in a choice of lengths for different top plate thicknesses (both inch and metric):
          13mm
          16mm
          20mm
          25mm
          30mm
          35mm
          50mm

Select a Product Type