Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Carr Lock® Fixture Machining Kits

Carr Lock System


Carr LockĀ® Fixture Machining Kits are extremely useful for machining a fixture using the Carr LockĀ® mounting holes as an absolute reference. The kit consists of four extra-long Carr LockĀ® Clamps, used together with four precision-height spacers, providing ample clearance underneath the fixture plate to allow through-hole machining without damaging the subplate. The kit also includes an extra four spacers to use as additional supports under large plates, all in a handy carrying case. Made in USA.
Available in 20mm and 25mm shank diameter for the following plate thicknesses:
          20mm dia (3/4" plate thickness)
          25mm dia (3/4" plate thickness)
          25mm dia (1" plate thickness)