Headless Carr Lock® Clamps

Eléments de Base

Primary
QUANTITY PART NO. A
SHANK
DIA
NOMINAL
A
SHANK
DIA
ACTUAL
B C D
THREAD
E
HEX
MAX
SCREW
TORQUE
(ft-lbs)
CL-13-HCLC-1 13mm .5116/.5111 .38 .58 3/8-24 3/32 1
CL-16-HCLC-1 16mm .6297/.6292 .50 .65 1/2-20 1/8 2
CL-20-HCLC-1 20mm .7872/.7867 .75 .78 3/4-16 1/8 3
Secondary
QUANTITY PART NO. A
SHANK
DIA
NOMINAL
A
SHANK
DIA
ACTUAL
B C D
THREAD
E
HEX
MAX
SCREW
TORQUE
(ft-lbs)
CL-13-HCLC-2 13mm .4960/.4940 .38 .58 3/8-24 3/32 1
CL-16-HCLC-2 16mm .6140/.6120 .50 .65 1/2-20 1/8 2
CL-20-HCLC-2 20mm .7720/.7700 .75 .78 3/4-16 1/8 3