Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Invar
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ON-SIZE® Bushings for Bullet-Nose Dowels – Headless Type

Locating Pins

Inch
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
C
DIA
NOMINAL
C
DIA
ACTUAL
D
CL-1000-BPNV 1/4 .2501 1/2 .5002 3/8
CL-2000-BPNV 5/16 .3126 1/2 .5002 3/8
CL-3000-BPNV 3/8 .3751 5/8 .6253 1/2
CL-4000-BPNV 1/2 .5001 3/4 .7504 5/8
Metric
QUANTITY PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
C
DIA
NOMINAL
(mm)
C
DIA
ACTUAL
(mm)
D
(mm)
CLM-60-BPNV 6 6.002 10 10.005 7
CLM-80-BPNV 8 8.002 12 12.005 7
CLM-100-BPNV 10 10.002 15 15.008 9
CLM-120-BPNV 12 12.002 18 18.011 12