LIFE-EX™ Cimblot Dégraissé

Positionnements

Inch
QUANTITY PART NO. A
HEAD DIA
NOMINAL
A
HEAD DIA
ACTUAL
B
SHANK DIA
NOMINAL
B
SHANK DIA
ACTUAL
C D E F
CL-2-DPX-LX 5/16 .3118 / .3115 1/4 .2503 / .2501 13/32 .078 3/32 7/8
CL-3-DPX-LX 3/8 .3743 / .3740 5/16 .3128 / .3126 1/2 .093 1/8 1
CL-5-DPX-LX 1/2 .4993 / .4990 7/16 .4378 / .4376 21/32 .125 5/32 1-3/8
Metric
QUANTITY PART NO. A
HEAD DIA
NOMINAL
(mm)
A
HEAD DIA
ACTUAL
(mm)
B
SHANK DIA
NOMINAL
(mm)
B
SHANK DIA
ACTUAL
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
CLM-80-DPX-LX 8 7.983 / 7.976 6 6.008 / 6.002 10.5 1.98 2.4 22
CLM-100-DPX-LX 10 9.982 / 9.975 8 8.008 / 8.002 12.5 2.36 3.2 25.5
CLM-120-DPX-LX 12 11.981 / 11.974 10 10.008 / 10.002 16.5 3.18 4 35