LIFE-EX™ Cimblot Cylindrique

Positionnements

Inch
QUANTITY PART NO. A
HEAD DIA
NOMINAL
A
HEAD DIA
ACTUAL
B
SHANK DIA
NOMINAL
B
SHANK DIA
ACTUAL
C D E
CL-2-RP-LX 5/16 .3120 / .3117 1/4 .2503 / .2501 13/32 3/32 7/8
CL-3-RP-LX 3/8 .3745 / .3742 5/16 .3128 / .3126 1/2 1/8 1
CL-5-RP-LX 1/2 .4995 / .4992 7/16 .4378 / .4376 21/32 5/32 1-3/8
Metric
QUANTITY PART NO. A
HEAD DIA
NOMNAL
(mm)
A
HEAD DIA
ACTUAL
(mm)
B
SHANK DIA
NOMINAL
(mm)
B
SHANK DIA
ACTUAL
(mm)
C
(mm)
D
(mm)
E
(mm)
CLM-80-RP-LX 8 7.987 / 7.979 6 6.008 / 6.002 10.5 2.4 22
CLM-100-RP-LX 10 9.987 / 9.979 8 8.008 / 8.002 12.5 3.2 25.5
CLM-120-RP-LX 12 11.987 / 11.979 10 10.008 / 10.002 16.5 4 35