Supports Anti-Vibrants à Visser, Mini – Piston Sorti au Repos, B1.9405 (900 lbs)

Bridage Hydraulique

QUANTITY PART NO. MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
E
BODY
THREAD
STROKE
(mm)
CLR-1940-900 900 4 16 M26x1.5 6.5