Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Nose Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Tapered Index Plungers (Blank Machinable End)

Spring-Loaded Devices

Index Plungers (Inch)
Order bushing separately below.
QUANTITY PART NO. PLUNGER
DIA
A
DIA
NOMINAL
A
DIA
ACTUAL
B D H J L P
DIA
CL-22014-TIP 1/2 3/4 .7518 / .7515 (Ground) 1-3/8 3/4 5/16 3/32 1/8 1/2
CL-22012-TIP 1/2 3/4 .766 / .765 (Unground) 1-3/8 3/4 5/16 3/32 1/8 1/2
CL-22114-TIP 3/4 1-1/8 1.1268 / 1.1265 (Ground) 2 1 3/8 1/8 1/8 3/4
CL-22112-TIP 3/4 1-1/8 1.141 / 1.140 (Unground) 2 1 3/8 1/8 1/8 3/4
CL-22214-TIP 1 1-1/2 1.5021 / 1.5018 (Ground) 2-1/4 1-1/4 3/8 3/16 1/8 15/16
CL-22212-TIP 1 1-1/2 1.516 / 1.515 (Unground) 2-1/4 1-1/4 3/8 3/16 1/8 15/16
Bushing (Inch)
QUANTITY PART NO. FOR INDEX
PLUNGER
PLUNGER
DIA
A
DIA
NOMINAL
A
DIA
ACTUAL
C K M
DIA
CL-22032-TIPB CL-22014-TIP 1/2 3/4 .7518 / .7515 (Ground) 1/2 1/8 7/8
CL-22030-TIPB CL-22012-TIP 1/2 3/4 .766 / .765 (Unground) 1/2 1/8 7/8
CL-22132-TIPB CL-22114-TIP 3/4 1-1/8 1.1268 / 1.1265 (Ground) 5/8 1/8 1-1/4
CL-22130-TIPB CL-22112-TIP 3/4 1-1/8 1.141 / 1.140 (Unground) 5/8 1/8 1-1/4
CL-22232-TIPB CL-22214-TIP 1 1-1/2 1.5021 / 1.5018 (Ground) 3/4 1/8 1-5/8
CL-22230-TIPB CL-22212-TIP 1 1-1/2 1.516 / 1.515 (unground) 3/4 1/8 1-5/8