Poussoirs avec Embout Sphérique

Poussoirs à Ressort

Carr Lane Spring Plungers are self-contained plunger-and-spring devices that apply force over a relatively long range of travel. The sliding plunger nose featured on all Carr Lane spring loaded plungers has a long bearing length to provide smooth, linear operation. Carr Lane’s line of Spring Loaded Plungers includes standard models, as well as short spring plungers, extended travel Spring Plungers, Press Fit Spring Plungers and Plunger Wrenches. Spring plungers and Press Fit Plungers are available in a variety of materials, including steel, stainless steel, steel with a Delrin® nose and stainless steel with a Delrin® nose. All Carr Lane Spring Plungers are proudly made in the USA. Browse the complete line of Spring Loaded Plungers below.