Poussoirs avec Embout Sphérique – Acier avec un nez Delrin®

Poussoirs à Ressort

Light Force (Inch)
QUANTITY PART NO. A
THREAD
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B C D
DIA
CL-20-SPN-2 #8-32 .7 2.3 5/8 3/32 .070
CL-30-SPN-2 #10-32 1.3 2.7 3/4 1/8 .093
CL-40-SPN-2 1/4-20 1 4 1 3/16 .119
CL-50-SPN-2 5/16-18 1.5 4.5 1 3/16 .135
CL-60-SPN-2 3/8-16 2.8 7.2 1-1/8 3/16 .186
CL-70-SPN-2 1/2-13 2.7 9.3 1-1/4 1/4 .248
CL-80-SPN-2 5/8-11 3.5 10.5 1-1/2 5/16 .310
Heavy Force (Inch)
QUANTITY PART NO. A
THREAD
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B C D
DIA
CL-20-SPN-1 #8-32 2.7 7.3 5/8 3/32 .070
CL-30-SPN-1 #10-32 2.9 11.1 3/4 1/8 .093
CL-40-SPN-1 1/4-20 3 13 1 3/16 .119
CL-50-SPN-1 5/16-18 3 15 1 3/16 .135
CL-60-SPN-1 3/8-16 5.5 14.5 1-1/8 3/16 .186
CL-70-SPN-1 1/2-13 6.6 17.4 1-1/4 1/4 .248
CL-80-SPN-1 5/8-11 10.5 25.5 1-1/2 5/16 .310
Light Force (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
INITIAL
END
FORCE
(N)
FINAL
END
FORCE
(N)
B
(mm)
C
(mm)
D
DIA
(mm)
CLM-6-SPN-1 M6 1 4 18 25.5 4.8 3.02
CLM-8-SPN-1 M8 1.25 7 20 25.5 4.8 3.43
CLM-10-SPN-1 M10 1.5 12 32 28.5 4.8 4.72
CLM-12-SPN-1 M12 1.75 12 41 32 6.5 6.30
Heavy Force (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
INITIAL
END
FORCE
(N)
FINAL
END
FORCE
(N)
B
(mm)
C
(mm)
D
DIA
(mm)
CLM-6-SPN-2 M6 1 13 58 25.5 4.8 3.02
CLM-8-SPN-2 M8 1.25 13 67 25.5 4.8 3.43
CLM-10-SPN-2 M10 1.5 24 64 28.5 4.8 4.72
CLM-12-SPN-2 M12 1.75 29 77 32 6.5 6.30

Produits connexes pour