Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Gripper Swivel Pads – Mini (Delrin®, Flat)

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
DIA
B
DIA
C D
THREAD
E F
BALL
DIA
G H
CL-3-GSPN 5/32 3/8 3/8 #4-40 1/4 3/16 14° .062
CL-4-GSPN 1/4 7/16 7/16 #8-32 5/32 9/32 14° .062
CL-5-GSPN 5/16 1/2 9/16 #10-32 5/32 3/8 14° .062
CL-6-GSPN 3/8 5/8 15/16 1/4-28 1/4 1/2 17° .125
Metric
QUANTITY PART NO. A
DIA
(mm)
B
DIA
(mm)
C
(mm)
D
THREAD
THREAD
PITCH
(mm)
E
(mm)
F
BALL
DIA
(mm)
G H
(mm)
CLM-6-GSPN 6 10 12 M4 .7 3.5 7 14° 1.5
CLM-8-GSPN 8.5 13 16 M5 .8 6.5 10 12° 1.5
CLM-10-GSPN 10 17 19.5 M6 1 7 13 21° 1.5