Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Gripper Swivel Pads – Mini (Hardened Tool Steel, Serrated)

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
DIA
B
DIA
C D
THREAD
E F
BALL
DIA
G H SERRATIONS SERRATION
DIMENSIONS
LOAD
CAPACITY
(lbs)
CL-3-GSPS 5/32 3/8 3/8 #4-40 1/4 3/16 14° .062 SUPER FINE .062x90° 1800
CL-4-GSPS 1/4 7/16 7/16 #8-32 5/32 9/32 14° .062 SUPER FINE .062x90° 3300
CL-5-GSPS 5/16 1/2 9/16 #10-32 5/32 3/8 14° .062 EXTRA FINE .094x90° 4700
CL-6-GSPS 3/8 5/8 15/16 1/4-28 1/4 1/2 17° .125 EXTRA FINE .094x90° 5800
Metric
QUANTITY PART NO. A
DIA
(mm)
B
DIA
(mm)
C
(mm)
D
THREAD
THREAD
PITCH
(mm)
E
(mm)
F
BALL
DIA
(mm)
G H
(mm)
SERRATIONS SERRATION
DIMENSIONS
(mm)
LOAD
CAPACITY
(kg)
CLM-6-GSPS 6 10 12 M4 .7 3.5 7 14° 1.5 SUPER FINE 1.6x90° 1100
CLM-8-GSPS 8.5 13 16 M5 .8 6.5 10 12° 1.5 EXTRA FINE 2.4x90° 2000
CLM-10-GSPS 10 17 19.5 M6 1 7 13 21° 1.5 EXTRA FINE 2.4x90° 2800