Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Finish
Abrasive Diamond
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Round Grippers – Counterbored (Abrasive Diamond)

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
DIA
B C
MOUNTING
SCREW
CL-8-RGBD 1/2 3/8 #8
CL-10-RGBD 5/8 3/8 #8
CL-12-RGBD 3/4 1/2 #10
CL-16-RGBD 1 1/2 1/4
Metric
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
MOUNTING
SCREW
CLM-12-RGBD 12 10 M4
CLM-16-RGBD 16 10 M4
CLM-20-RGBD 20 12 M5
CLM-25-RGBD 25 12 M6