Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Delrin
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Round Grippers (Delrin®, Flat)

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
DIA
B C
THREAD
D
CL-6-RGFN 3/8 3/8 #10-32 3/16
CL-8-RGFN 1/2 3/8 #10-32 3/16
CL-10-RGFN 5/8 3/8 1/4-28 3/16
CL-12-RGFN 3/4 3/8 1/4-28 3/16
CL-16-RGFN 1 3/8 1/4-28 3/16
Metric
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
THREAD
THREAD
PITCH
(mm)
D
(mm)
CLM-10-RGFN 10 10 M5 .8 5
CLM-12-RGFN 12 10 M5 .8 5
CLM-16-RGFN 16 10 M6 1 5
CLM-20-RGFN 20 10 M6 1 5
CLM-25-RGFN 25 10 M6 1 5